SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlFsWriteCommand_t Struct Reference

Data Fields

_u32 FileHandle
 
_u32 Offset
 
_u16 Len
 
_u16 Padding
 

Detailed Description

Definition at line 1217 of file protocol.h.

Field Documentation

§ FileHandle

_u32 FileHandle

Definition at line 1219 of file protocol.h.

§ Len

_u16 Len

Definition at line 1221 of file protocol.h.

§ Offset

_u32 Offset

Definition at line 1220 of file protocol.h.

§ Padding

_u16 Padding

Definition at line 1222 of file protocol.h.


The documentation for this struct was generated from the following file: