SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlSelectCommand_t Struct Reference

Data Fields

_u8 Nfds
 
_u8 ReadFdsCount
 
_u8 WriteFdsCount
 
_u8 Padding
 
_u16 ReadFds
 
_u16 WriteFds
 
_u16 tv_usec
 
_u16 tv_sec
 

Detailed Description

Definition at line 885 of file protocol.h.

Field Documentation

§ Nfds

_u8 Nfds

Definition at line 887 of file protocol.h.

§ Padding

_u8 Padding

Definition at line 890 of file protocol.h.

§ ReadFds

_u16 ReadFds

Definition at line 891 of file protocol.h.

§ ReadFdsCount

_u8 ReadFdsCount

Definition at line 888 of file protocol.h.

§ tv_sec

_u16 tv_sec

Definition at line 894 of file protocol.h.

§ tv_usec

_u16 tv_usec

Definition at line 893 of file protocol.h.

§ WriteFds

_u16 WriteFds

Definition at line 892 of file protocol.h.

§ WriteFdsCount

_u8 WriteFdsCount

Definition at line 889 of file protocol.h.


The documentation for this struct was generated from the following file: