SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlWlanAddGetProfile_t Struct Reference

Data Fields

_i16 SecType
 
_u8 SsidLen
 
_u8 Priority
 
_u8 Bssid [6]
 
_u8 PasswordLen
 
_u8 WepKeyId
 

Detailed Description

Definition at line 582 of file protocol.h.

Field Documentation

§ Bssid

_u8 Bssid[6]

Definition at line 586 of file protocol.h.

§ PasswordLen

_u8 PasswordLen

Definition at line 587 of file protocol.h.

§ Priority

_u8 Priority

Definition at line 585 of file protocol.h.

§ SecType

_i16 SecType

Definition at line 583 of file protocol.h.

§ SsidLen

_u8 SsidLen

Definition at line 584 of file protocol.h.

§ WepKeyId

_u8 WepKeyId

Definition at line 588 of file protocol.h.


The documentation for this struct was generated from the following file: