SimpleLink CC31xx/CC32xx Host Driver  Version 3.0.1.71
Simplifies the implementation of Internet connectivity
SlWlanProvisioningParams_t Struct Reference

Data Fields

_u8 ProvisioningCmd
 
_u8 RequestedRoleAfterSuccess
 
_u16 InactivityTimeoutSec
 
_u32 Flags
 

Detailed Description

Definition at line 532 of file protocol.h.

Field Documentation

§ Flags

_u32 Flags

Definition at line 537 of file protocol.h.

§ InactivityTimeoutSec

_u16 InactivityTimeoutSec

Definition at line 536 of file protocol.h.

§ ProvisioningCmd

_u8 ProvisioningCmd

Definition at line 534 of file protocol.h.

§ RequestedRoleAfterSuccess

_u8 RequestedRoleAfterSuccess

Definition at line 535 of file protocol.h.


The documentation for this struct was generated from the following file: