CC23x0R5DriverLibrary
|
Functions | |
int32_t | TempDiodeGetTemp (void) |
Reads temperature from high accuracy temperature diode. More... | |
int32_t TempDiodeGetTemp | ( | void | ) |
Reads temperature from high accuracy temperature diode.
This function reads the temperature from the high-accuracy temperature diode
References ADC_RESOLUTION_12_BIT, ADCManualTrigger(), ADCReadResult(), ADCValueToMicrovolts(), CLKCTL_BASE, CLKCTL_CLKENCLR0_ADC0, CLKCTL_O_CLKENCLR0, CPUDelay(), enableADC(), HWREG, IntDisableMaster(), IntEnableMaster(), PMUD_BASE, PMUD_O_PREFSYS, PMUD_PREFSYS_TEST2, SYS0_ATESTCFG_VR2VA0, SYS0_ATESTCFG_VR2VA1, SYS0_BASE, SYS0_O_ATESTCFG, SYS0_O_TSENSCFG, SYS0_TSENSCFG_SEL_GND, SYS0_TSENSCFG_SEL_M, SYS0_TSENSCFG_SEL_VALUE, and voltageToTemp().