Radio Control Layer (RCL)
|
Definition of an RCL Rx Buffer Entry. More...
#include <RCL_Buffer.h>
Public Member Functions | |
uint16_t length | __attribute__ ((aligned(4))) |
Data Fields | |
uint8_t | numPad |
uint8_t | pad0 |
uint8_t | data [] |
Definition of an RCL Rx Buffer Entry.
Instances of RCL_Buffer_DataEntry are written by LRF into RCL_MultiBuffer instances allocated by the protocol stacks, or used for a single TX packet
uint16_t length RCL_Buffer_DataEntry::__attribute__ | ( | (aligned(4)) | ) |
Number of bytes in buffer after the length field
uint8_t RCL_Buffer_DataEntry::numPad |
Number of pad bytes before start of the packet
uint8_t RCL_Buffer_DataEntry::pad0 |
First pad byte, or first byte of the packet if numPad == 0
uint8_t RCL_Buffer_DataEntry::data[] |
Remaining pad bytes and packet