TI BLE5-Stack API Documentation
3.03.01.00
|
Number of Completed Packets Event. More...
Data Fields | |
osal_event_hdr_t | hdr |
osal event header | |
uint8 | numHandles |
number of handles | |
uint16 * | pConnectionHandle |
pointer to the connection handle array | |
uint16 * | pNumCompletedPackets |
pointer to the number of completed packets array | |
Number of Completed Packets Event.