![]() |
![]() |
TCAN455X device-specific register definitions.
Go to the source code of this file.
| #define TCAN455X_DEVICE_ID0 0x0000 |
| #define TCAN455X_DEVICE_ID1 0x0004 |
| #define TCAN455X_REVISION 0x0008 |
| #define TCAN455X_STATUS 0x000C |
| #define TCAN455X_MODE 0x0800 |
| #define TCAN455X_TS_PRESCALER 0x0804 |
| #define TCAN455X_TEST 0x0808 |
| #define TCAN455X_IR 0x0820 |
| #define TCAN455X_IE 0x0830 |
| #define TCAN455X_MCAN 0x1000U |
| #define TCAN455X_MRAM 0x8000U |
| #define TCAN455X_MODE_FORCED_SET_BITS 0x00000020 |
Mode register Bit 5 is a reserved bit that must be written as a 1
| #define TCAN455X_MODE_WAKE_PIN_MASK 0xC0000000 |
| #define TCAN455X_MODE_WAKE_PIN_DIS 0x00000000 |
| #define TCAN455X_MODE_WAKE_PIN_RISING 0x40000000 |
| #define TCAN455X_MODE_WAKE_PIN_FALLING 0x80000000 |
| #define TCAN455X_MODE_WAKE_PIN_BOTHEDGES 0xC0000000 |
| #define TCAN455X_MODE_GPO2_MASK 0x00C00000 |
| #define TCAN455X_MODE_GPO2_CAN_FAULT 0x00000000 |
| #define TCAN455X_MODE_GPO2_MCAN_INT0 0x00400000 |
| #define TCAN455X_MODE_GPO2_WDT 0x00800000 |
| #define TCAN455X_MODE_GPO2_NINT 0x00C00000 |
| #define TCAN455X_MODE_TESTMODE_ENMASK 0x00200000 |
| #define TCAN455X_MODE_TESTMODE_EN 0x00200000 |
| #define TCAN455X_MODE_TESTMODE_DIS 0x00000000 |
| #define TCAN455X_MODE_NWKRQ_VOLT_MASK 0x00080000 |
| #define TCAN455X_MODE_NWKRQ_VOLT_INTERNAL 0x00000000 |
| #define TCAN455X_MODE_NWKRQ_VOLT_VIO 0x00080000 |
| #define TCAN455X_MODE_WDT_RESET_BIT 0x00040000 |
| #define TCAN455X_MODE_WDT_ACTION_MASK 0x00020000 |
| #define TCAN455X_MODE_WDT_ACTION_INT 0x00000000 |
| #define TCAN455X_MODE_WDT_ACTION_INH_PULSE 0x00010000 |
| #define TCAN455X_MODE_WDT_ACTION_WDT_PULSE 0x00020000 |
| #define TCAN455X_MODE_GPO1_MODE_MASK 0x0000C000 |
| #define TCAN455X_MODE_GPO1_MODE_GPO 0x00000000 |
| #define TCAN455X_MODE_GPO1_MODE_CLKOUT 0x00004000 |
| #define TCAN455X_MODE_GPO1_MODE_GPI 0x00008000 |
| #define TCAN455X_MODE_FAIL_SAFE_MASK 0x00002000 |
| #define TCAN455X_MODE_FAIL_SAFE_EN 0x00002000 |
| #define TCAN455X_MODE_FAIL_SAFE_DIS 0x00000000 |
| #define TCAN455X_MODE_CLKOUT_MASK 0x00001000 |
| #define TCAN455X_MODE_CLKOUT_DIV1 0x00000000 |
| #define TCAN455X_MODE_CLKOUT_DIV2 0x00001000 |
| #define TCAN455X_MODE_GPO1_FUNC_MASK 0x00000C00 |
| #define TCAN455X_MODE_GPO1_FUNC_SPI_INT 0x00000000 |
| #define TCAN455X_MODE_GPO1_FUNC_MCAN_INT1 0x00000400 |
| #define TCAN455X_MODE_GPO1_FUNC_UVLO_THERM 0x00000800 |
| #define TCAN455X_MODE_INH_MASK 0x00000200 |
| #define TCAN455X_MODE_INH_DIS 0x00000200 |
| #define TCAN455X_MODE_INH_EN 0x00000000 |
| #define TCAN455X_MODE_NWKRQ_CONFIG_MASK 0x00000100 |
| #define TCAN455X_MODE_NWKRQ_CONFIG_INH 0x00000000 |
| #define TCAN455X_MODE_NWKRQ_CONFIG_WKRQ 0x00000100 |
| #define TCAN455X_MODE_OPMODE_MASK 0x000000C0 |
| #define TCAN455X_MODE_OPMODE_SLEEP 0x00000000 |
| #define TCAN455X_MODE_OPMODE_STANDBY 0x00000040 |
| #define TCAN455X_MODE_OPMODE_NORMAL 0x00000080 |
| #define TCAN455X_MODE_WDT_MASK 0x00000008 |
| #define TCAN455X_MODE_WDT_EN 0x00000008 |
| #define TCAN455X_MODE_WDT_DIS 0x00000000 |
| #define TCAN455X_MODE_RESET 0x00000004 |
| #define TCAN455X_MODE_SWE_MASK 0x00000002 |
| #define TCAN455X_MODE_SWE_DIS 0x00000002 |
| #define TCAN455X_MODE_SWE_EN 0x00000000 |
| #define TCAN455X_MODE_TESTMODE_MASK 0x00000001 |
| #define TCAN455X_MODE_TESTMODE_PHY 0x00000000 |
| #define TCAN455X_MODE_TESTMODE_CONTROLLER 0x00000001 |
| #define TCAN455X_IR_CANLGND 0x08000000 |
| #define TCAN455X_IR_CANBUSOPEN 0x04000000 |
| #define TCAN455X_IR_CANBUSGND 0x02000000 |
| #define TCAN455X_IR_CANBUSBAT 0x01000000 |
| #define TCAN455X_IR_RSVD3 0x00800000 |
| #define TCAN455X_IR_UVSUP 0x00400000 |
| #define TCAN455X_IR_UVIO 0x00200000 |
| #define TCAN455X_IR_PWRON 0x00100000 |
| #define TCAN455X_IR_TSD 0x00080000 |
| #define TCAN455X_IR_WDTO 0x00040000 |
| #define TCAN455X_IR_RSVD2 0x00020000 |
| #define TCAN455X_IR_ECCERR 0x00010000 |
| #define TCAN455X_IR_CANINT 0x00008000 |
| #define TCAN455X_IR_LWU 0x00004000 |
| #define TCAN455X_IR_WKERR 0x00002000 |
| #define TCAN455X_IR_FRAME_OVF 0x00001000 |
| #define TCAN455X_IR_RSVD1 0x00000800 |
| #define TCAN455X_IR_CANSLNT 0x00000400 |
| #define TCAN455X_IR_RSVD0 0x00000200 |
| #define TCAN455X_IR_CANDOM 0x00000100 |
| #define TCAN455X_IR_GLOBALERR 0x00000080 |
| #define TCAN455X_IR_nWKRQ 0x00000040 |
| #define TCAN455X_IR_CANERR 0x00000020 |
| #define TCAN455X_IR_CANBUSFAULT 0x00000010 |
| #define TCAN455X_IR_SPIERR 0x00000008 |
| #define TCAN455X_IR_SWERR 0x00000004 |
| #define TCAN455X_IR_M_CAN_INT 0x00000002 |
| #define TCAN455X_IR_VTWD 0x00000001 |
| #define TCAN455X_IE_UVCCOUT 0x00800000 |
| #define TCAN455X_IE_UVSUP 0x00400000 |
| #define TCAN455X_IE_UVIO 0x00200000 |
| #define TCAN455X_IE_PWRON 0x00100000 |
| #define TCAN455X_IE_TSD 0x00080000 |
| #define TCAN455X_IE_WDTO 0x00040000 |
| #define TCAN455X_IE_RSVD2 0x00020000 |
| #define TCAN455X_IE_ECCERR 0x00010000 |
| #define TCAN455X_IE_CANINT 0x00008000 |
| #define TCAN455X_IE_LWU 0x00004000 |
| #define TCAN455X_IE_WKERR 0x00002000 |
| #define TCAN455X_IE_FRAME_OVF 0x00001000 |
| #define TCAN455X_IE_RSVD1 0x00000800 |
| #define TCAN455X_IE_CANSLNT 0x00000400 |
| #define TCAN455X_IE_RSVD0 0x00000200 |
| #define TCAN455X_IE_CANDOM 0x00000100 |
| #define TCAN455X_IE_MASK 0xFF69D700 |