![]() |
![]() |
LogSinkUART Hardware attributes. More...
#include <LogSinkUART.h>
Data Fields | |
| unsigned char * | bufPtr |
| size_t | bufSize |
| uint32_t | baudRate |
| UART2_Parity | parity |
| uint32_t | uartIndex |
LogSinkUART Hardware attributes.
| unsigned char* LogSinkUART_HWAttrs::bufPtr |
Pointer to intermediate ring buffer
| size_t LogSinkUART_HWAttrs::bufSize |
Size of bufPtr
| uint32_t LogSinkUART_HWAttrs::baudRate |
UART2 baudRate
| UART2_Parity LogSinkUART_HWAttrs::parity |
UART2 parity
| uint32_t LogSinkUART_HWAttrs::uartIndex |
UART2 instance index