![]() |
![]() |
PWMTimerLPF3 Hardware attributes. More...
#include <PWMTimerLPF3.h>
Data Fields | |
| uint8_t | lgpTimerInstance |
| uint16_t | preScalerDivision |
PWMTimerLPF3 Hardware attributes.
These fields are used by the driver to set up the underlying LGPTimer driver statically.
| uint8_t PWMTimerLPF3_HwAttrs::lgpTimerInstance |
LGPTimer unit index (0, 1, 2..)
| uint16_t PWMTimerLPF3_HwAttrs::preScalerDivision |
LGPTimer prescaler divider