Asynchronously Start Radio Timer Command. More...
#include <rf_common_cmd.h>
Data Fields | |
uint16_t | commandNo |
The command ID number 0x0405. More... | |
Asynchronously Start Radio Timer Command.
Definition at line 701 of file rf_common_cmd.h.
uint16_t rfc_CMD_START_RAT_s::commandNo |
The command ID number 0x0405.
Definition at line 702 of file rf_common_cmd.h.