TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
DisplayDogm1286.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 #ifndef _DISPLAY_DOGM1286_H_
34 #define _DISPLAY_DOGM1286_H_
35 
36 #include <ti/drivers/SPI.h>
37 #include <ti/mw/display/Display.h>
38 #include <ti/mw/lcd/LCDDogm1286.h>
39 #include <stdint.h>
40 #include <xdc/std.h>
41 
43 
45 {
49 
50 
51 typedef struct DisplayDogm1286_Object
52 {
57  Semaphore_Struct lcdMutex;
58  Char lcdBuffer0[1024];
61 
62 
64  Display_Params * params);
67  uint8_t fromLine,
68  uint8_t toLine);
69 void DisplayDogm1286_put5(Display_Handle handle, uint8_t line,
70  uint8_t column, uintptr_t fmt,
71  uintptr_t a0, uintptr_t a1, uintptr_t a2,
72  uintptr_t a3, uintptr_t a4);
74 int DisplayDogm1286_control(Display_Handle handle, unsigned int cmd, void *arg);
75 unsigned int DisplayDogm1286_getType(void);
76 #endif // _DISPLAY_DOGM1286_H_
uint8_t PIN_Id
Pin identifier data type.
Definition: PIN.h:557
void DisplayDogm1286_close(Display_Handle)
SPI driver interface.
LCD_Buffer used to store data to be printed on the LCD display.
Definition: LCDDogm1286.h:412
LCD_Buffer lcdBuffers[1]
Definition: DisplayDogm1286.h:59
struct DisplayDogm1286_HWAttrs DisplayDogm1286_HWAttrs
struct DisplayDogm1286_Object * DisplayDogm1286_Handle
Display_Handle DisplayDogm1286_open(Display_Handle, Display_Params *params)
The LCD_Config structure contains a set of pointers used to characterize the LCD driver implementatio...
Definition: LCDDogm1286.h:471
Display Parameters.
Definition: Display.h:386
PIN_State pinState
Definition: DisplayDogm1286.h:53
LCD driver implementation for a DOGM128W-6 LCD display.
void DisplayDogm1286_clearLines(Display_Handle handle, uint8_t fromLine, uint8_t toLine)
Generic interface for text output.
Definition: DisplayDogm1286.h:51
void DisplayDogm1286_put5(Display_Handle handle, uint8_t line, uint8_t column, uintptr_t fmt, uintptr_t a0, uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4)
The definition of a Display function table that contains the required set of functions to control a s...
Definition: Display.h:447
Semaphore_Struct lcdMutex
Definition: DisplayDogm1286.h:57
LCD_Handle lcdHandle
Definition: DisplayDogm1286.h:46
underlying data structure for type PIN_State
Definition: PIN.h:687
LCD_Handle hLcd
Definition: DisplayDogm1286.h:55
const Display_FxnTable DisplayDogm1286_fxnTable
void DisplayDogm1286_clear(Display_Handle handle)
Definition: DisplayDogm1286.h:44
Char lcdBuffer0[1024]
Definition: DisplayDogm1286.h:58
Display Global configuration.
Definition: Display.h:469
int DisplayDogm1286_control(Display_Handle handle, unsigned int cmd, void *arg)
PIN_Id powerPin
Definition: DisplayDogm1286.h:47
Display_LineClearMode lineClearMode
Definition: DisplayDogm1286.h:56
Display_LineClearMode
How to treat existing elements on a line when writing text.
Definition: Display.h:370
struct DisplayDogm1286_Object DisplayDogm1286_Object
PIN_Handle hPins
Definition: DisplayDogm1286.h:54
unsigned int DisplayDogm1286_getType(void)
Copyright 2016, Texas Instruments Incorporated