TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
File List
Here is a list of all files with brief descriptions:
 ADC.hADC driver interface
 ADCBuf.hADCBuf driver interface
 ADCBufCC26XX.hADCBuf driver implementation for a CC26XX analog-to-digital converter
 ADCCC26XX.hADC driver implementation for the ADC peripheral on CC26XX
 buzzer.hPWM-based buzzer interface
 Camera.hCamera driver interface
 ClockP.hClock interface for the RTOS Porting Interface
 Codec1.hImplementation of TI Codec Type 1 (IMA ADPCM) encoding and decoding
 CryptoCC26XX.hCrypto driver implementation for a CC26XX Crypto controller
 DebugP.hDebug support
 diskio.h
 Display.hGeneric interface for text output
 DisplayDogm1286.h
 DisplayExt.hExtention of Display to access GrLib functionality in capable displays
 DisplayLog.h
 DisplaySharp.h
 DisplayUart.h
 EMAC.hEMAC driver interface
 ExtFlash.hExternal flash storage abstraction
 ff.h
 ffcio.h
 ffconf.h
 fsutils.h
 GPIO.hGPIO driver
 GPIOCC26XX.hCC26XX GPIO driver
 GPTimerCC26XX.hGPTimer driver implementation for CC26XX/CC13XX
 grlib.h
 HwiP.hHardware Interrupt module for the RTOS Porting Interface
 I2C.hI2C driver interface
 I2CCC26XX.hI2C driver implementation for a CC26XX I2C controller
 I2CSlave.hI2CSlave driver interface
 I2S.hI2S driver interface
 integer.h
 LCDDogm1286.hLCD driver implementation for a DOGM128W-6 LCD display
 LCDDogm1286_util.h
 List.hLinked List interface for use in drivers
 MutexP.hMutex module for the RTOS Porting Interface
 NVS.hPRELIMINARY Non-Volatile Storage Driver
 NVSCC26XX.h
 PDMCC26XX.hPDM driver implementation for a CC26XX PDM controller
 PDMCC26XX_util.hPDM utility includes helper functions for configuring the CC26XX I2S controller
 PIN.hGeneric PIN & GPIO driver
 PINCC26XX.hDevice-specific pin & GPIO driver for CC26xx family [def]
 Power.hPower manager interface
 PowerCC26XX.hPower manager interface for CC26XX
 PWM.hPWM driver interface
 PWMTimerCC26XX.hPWM driver implementation for CC26XX/CC13XX
 RF.hRF driver for the CC26/13xx family
 RingBuf.h
 SDSPI.hSDSPI driver interface
 SemaphoreP.hSemaphore module for the RTOS Porting Interface
 SensorBmp280.hDriver for the Bosch BMP280 Pressure Sensor
 SensorHdc1000.hDriver for Texas Instruments HCD1000 humidity sensor
 SensorI2C.hSimple interface to the TI-RTOS driver. Also manages switching between I2C-buses
 SensorMpu9250.hDriver for the InvenSense MPU9250 Motion Processing Unit
 SensorOpt3001.hDriver for the Texas Instruments OPT3001 Optical Sensor
 SensorTagTest.hTest code for SensorTag
 SensorTmp007.hDriver for the Texas Instruments TMP007 infra-red thermopile sensor
 SensorUtil.hCommon utility code for SensorTag
 SharpGrLib.h
 SPI.hSPI driver interface
 SPICC26XXDMA.hSPI driver implementation for a CC26XX SPI controller using the UDMA controller
 tirtos_config.h
 UART.hUART driver interface
 UARTCC26XX.hUART driver implementation for a CC26XX UART controller
 UDMACC26XX.hUDMACC26XX driver implementation
 USBMSCHFatFs.hUSBMSCHFatFs driver interface
 Watchdog.hWatchdog driver interface
 WatchdogCC26XX.hWatchdog driver implementation for CC13XX/CC26XX
 WiFi.hWiFi driver interface
Copyright 2016, Texas Instruments Incorporated