![]() |
![]() |
Defines the CLARKE object. More...
#include <clarke.h>
Data Fields | |
float32_t | alpha_sf |
the scale factor for the alpha component More... | |
float32_t | beta_sf |
the scale factor for the beta component More... | |
uint_least8_t | numSensors |
the number of sensors More... | |
Defines the CLARKE object.
float32_t _CLARKE_Obj_::alpha_sf |
the scale factor for the alpha component
Referenced by CLARKE_run(), and CLARKE_setScaleFactors().
float32_t _CLARKE_Obj_::beta_sf |
the scale factor for the beta component
Referenced by CLARKE_run(), CLARKE_run_twoInput(), and CLARKE_setScaleFactors().
uint_least8_t _CLARKE_Obj_::numSensors |
the number of sensors
Referenced by CLARKE_getNumSensors(), CLARKE_run(), and CLARKE_setNumSensors().