![]() |
![]() |
Defines the SSIPD_Obj object. More...
#include <ssipd.h>
Data Fields | |
float32_t | VqSet_V |
float32_t | VqInject_V |
float32_t | IsTemp_A |
float32_t | IsPeak_A |
float32_t | angleTemp_rad |
float32_t | angleCmd_rad |
float32_t | angleOut_rad |
float32_t | angleInc_rad |
float32_t | angleMax_rad |
uint16_t | pulseWidth |
uint16_t | pulseCount |
bool | flagDirection |
bool | flagEnablePWM |
bool | flagDoneStatus |
bool | flagRunState |
Defines the SSIPD_Obj object.
float32_t _SSIPD_obj_::VqSet_V |
Referenced by SSIPD_inine_run().
float32_t _SSIPD_obj_::VqInject_V |
Referenced by SSIPD_getVolInject_V(), and SSIPD_inine_run().
float32_t _SSIPD_obj_::IsTemp_A |
Referenced by SSIPD_inine_run().
float32_t _SSIPD_obj_::IsPeak_A |
Referenced by SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().
float32_t _SSIPD_obj_::angleTemp_rad |
Referenced by SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().
float32_t _SSIPD_obj_::angleCmd_rad |
Referenced by SSIPD_getAngleCmd_rad(), SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().
float32_t _SSIPD_obj_::angleOut_rad |
Referenced by SSIPD_getAngleOut_rad(), SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().
float32_t _SSIPD_obj_::angleInc_rad |
Referenced by SSIPD_inine_run().
float32_t _SSIPD_obj_::angleMax_rad |
Referenced by SSIPD_inine_run().
uint16_t _SSIPD_obj_::pulseWidth |
Referenced by SSIPD_inine_run().
uint16_t _SSIPD_obj_::pulseCount |
Referenced by SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().
bool _SSIPD_obj_::flagDirection |
Referenced by SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().
bool _SSIPD_obj_::flagEnablePWM |
Referenced by SSIPD_getFlagEnablePWM(), SSIPD_inine_run(), and SSIPD_reset().
bool _SSIPD_obj_::flagDoneStatus |
Referenced by SSIPD_getDoneStatus(), SSIPD_inine_run(), and SSIPD_reset().
bool _SSIPD_obj_::flagRunState |
Referenced by SSIPD_getRunState(), SSIPD_inine_run(), SSIPD_reset(), and SSIPD_start().