Object for the DRV8316 CTRL03 register. More...
#include <drv8316s.h>
Data Fields | |
bool | OTW_REP:1 |
bool | SPI_FLT_REP:1 |
bool | OVP_EN:1 |
DRV8316_CTRL03_OVPSEL_e | OVP_SEL:1 |
DRV8316_CTRL03_DUTYSEL_e | PWM_100_DUTY_SEL:1 |
uint16_t | rsvd1:3 |
Object for the DRV8316 CTRL03 register.
bool DRV8316_CTRL03_BITS::OTW_REP |
bool DRV8316_CTRL03_BITS::SPI_FLT_REP |
bool DRV8316_CTRL03_BITS::OVP_EN |
DRV8316_CTRL03_OVPSEL_e DRV8316_CTRL03_BITS::OVP_SEL |
DRV8316_CTRL03_DUTYSEL_e DRV8316_CTRL03_BITS::PWM_100_DUTY_SEL |
uint16_t DRV8316_CTRL03_BITS::rsvd1 |