Defines the Exponential Moving Average (EMAVG) structure. More...
#include <emavg.h>
Data Fields | |
float32_t | out |
float32_t | multiplier |
Defines the Exponential Moving Average (EMAVG) structure.
The emavg can be used to perform exponential moving average calculation
float32_t EMAVG::out |
Referenced by EMAVG_reset(), and EMAVG_run().
float32_t EMAVG::multiplier |
Referenced by EMAVG_config(), and EMAVG_run().