![]() |
![]() |
Z-Stack API Reference
4.30.00.21
|
ZStack API structures.
#include <stdbool.h>
#include <stdint.h>
#include "zglobals.h"
#include "nl_mede.h"
#include "bdb_interface.h"
#include "cgp_stub.h"
Macros | |
#define | EXTADDR_LEN 8 |
#define | DEFAULT_RADIUS 30 |
#define | DEFAULT_COMISSIONING_MODE (BDB_COMMISSIONING_MODE_NWK_STEERING | BDB_COMMISSIONING_MODE_FINDING_BINDING) |
#define | BDB_COMMISSIONING_MODE_INITIATOR_TL (1<<0) |
#define | BDB_COMMISSIONING_MODE_NWK_STEERING (1<<1) |
#define | BDB_COMMISSIONING_MODE_NWK_FORMATION (1<<2) |
#define | BDB_COMMISSIONING_MODE_FINDING_BINDING (1<<3) |
Enumerations | |
enum | zstack_CentralizedLinkKeyModes_t { zstack_UseDefaultGlobalTrustCenterLinkKey, zstack_UseInstallCode, zstack_UseInstallCodeWithFallback, zstack_UseAPSKey, zstack_UseAPSKeyWithFallback } |
enum | zstack_ZStatusValues { zstack_ZStatusValues_ZSuccess = 0x00, zstack_ZStatusValues_ZFailure = 0x01, zstack_ZStatusValues_ZInvalidParameter = 0x02, zstack_ZStatusValues_ZDecodeError = 0x03, zstack_ZStatusValues_ZMemError = 0x10, zstack_ZStatusValues_ZBufferFull = 0x11, zstack_ZStatusValues_ZUnsupportedMode = 0x12, zstack_ZStatusValues_ZMacMemError = 0x13, zstack_ZStatusValues_ZSapiInProgress = 0x20, zstack_ZStatusValues_ZSapiTimeout = 0x21, zstack_ZStatusValues_ZSapiInit = 0x22, zstack_ZStatusValues_ZNotAuthorized = 0x7E, zstack_ZStatusValues_ZMalformedCmd = 0x80, zstack_ZStatusValues_ZUnsupClusterCmd = 0x81, zstack_ZStatusValues_ZOtaAbort = 0x95, zstack_ZStatusValues_ZOtaImageInvalid = 0x96, zstack_ZStatusValues_ZOtaWaitForData = 0x97, zstack_ZStatusValues_ZOtaNoImageAvailable = 0x98, zstack_ZStatusValues_ZOtaRequireMoreImage = 0x99, zstack_ZStatusValues_ZApsFail = 0xb1, zstack_ZStatusValues_ZApsTableFull = 0xb2, zstack_ZStatusValues_ZApsIllegalRequest = 0xb3, zstack_ZStatusValues_ZApsInvalidBinding = 0xb4, zstack_ZStatusValues_ZApsUnsupportedAttrib = 0xb5, zstack_ZStatusValues_ZApsNotSupported = 0xb6, zstack_ZStatusValues_ZApsNoAck = 0xb7, zstack_ZStatusValues_ZApsDuplicateEntry = 0xb8, zstack_ZStatusValues_ZApsNoBoundDevice = 0xb9, zstack_ZStatusValues_ZApsNotAllowed = 0xba, zstack_ZStatusValues_ZApsNotAuthenticated = 0xbb, zstack_ZStatusValues_ZSecNoKey = 0xa1, zstack_ZStatusValues_ZSecOldFrmCount = 0xa2, zstack_ZStatusValues_ZSecMaxFrmCount = 0xa3, zstack_ZStatusValues_ZSecCcmFail = 0xa4, zstack_ZStatusValues_ZNwkInvalidParam = 0xc1, zstack_ZStatusValues_ZNwkInvalidRequest = 0xc2, zstack_ZStatusValues_ZNwkNotPermitted = 0xc3, zstack_ZStatusValues_ZNwkStartupFailure = 0xc4, zstack_ZStatusValues_ZNwkAlreadyPresent = 0xc5, zstack_ZStatusValues_ZNwkSyncFailure = 0xc6, zstack_ZStatusValues_ZNwkTableFull = 0xc7, zstack_ZStatusValues_ZNwkUnknownDevice = 0xc8, zstack_ZStatusValues_ZNwkUnsupportedAttribute = 0xc9, zstack_ZStatusValues_ZNwkNoNetworks = 0xca, zstack_ZStatusValues_ZNwkLeaveUnconfirmed = 0xcb, zstack_ZStatusValues_ZNwkNoAck = 0xcc, zstack_ZStatusValues_ZNwkNoRoute = 0xcd, zstack_ZStatusValues_ZAfDuplicateEndpoint = 0xd0, zstack_ZStatusValues_ZAfEndpointMax = 0xd1, zstack_ZStatusValues_ZIcallNoMsg = 0x30, zstack_ZStatusValues_ZIcallTimeout = 0x31 } |
enum | zstack_AFAddrMode { zstack_AFAddrMode_NONE = 0, zstack_AFAddrMode_GROUP = 1, zstack_AFAddrMode_SHORT = 2, zstack_AFAddrMode_EXT = 3, zstack_AFAddrMode_BROADCAST = 15 } |
enum | zstack_ResetTypes { zstack_ResetTypes_DEVICE = 0, zstack_ResetTypes_SERIAL_BOOTLOADER = 1 } |
enum | zstack_ResetReasons { zstack_ResetReasons_POWERUP = 0, zstack_ResetReasons_EXTERNAL = 1, zstack_ResetReasons_WATCHDOG = 2 } |
enum | zstack_LogicalTypes { zstack_LogicalTypes_COORDINATOR = 0, zstack_LogicalTypes_ROUTER = 1, zstack_LogicalTypes_ENDDEVICE = 2, zstack_LogicalTypes_UNKNOWN = 3 } |
enum | zstack_NetworkLatency { zstack_NetworkLatency_NO_LATENCY_REQS = 0, zstack_NetworkLatency_FAST_BEACONS = 1, zstack_NetworkLatency_SLOW_BEACONDS = 2 } |
enum | zstack_NwkAddrReqType { zstack_NwkAddrReqType_SINGLE_DEVICE = 0, zstack_NwkAddrReqType_EXTENDED_W_ASSOCDEVS = 1 } |
enum | zstack_PowerLevel { zstack_PowerLevel_LEVEL_CRITICAL = 0x00, zstack_PowerLevel_LEVEL_33 = 0x04, zstack_PowerLevel_LEVEL_66 = 0x08, zstack_PowerLevel_LEVEL_100 = 0x0C } |
enum | zstack_PowerModes { zstack_PowerModes_POWER_SYNCHRONIZED = 0, zstack_PowerModes_POWER_PERIODIC = 1, zstack_PowerModes_POWER_STIMULATED = 2 } |
enum | zstack_ZdpStatus { zstack_ZdpStatus_SUCCESS = 0, zstack_ZdpStatus_INVALID_REQTYPE = 0x80, zstack_ZdpStatus_DEVICE_NOT_FOUND = 0x81, zstack_ZdpStatus_INVALID_EP = 0x82, zstack_ZdpStatus_NOT_ACTIVE = 0x83, zstack_ZdpStatus_NOT_SUPPORTED = 0x84, zstack_ZdpStatus_TIMEOUT = 0x85, zstack_ZdpStatus_NO_MATCH = 0x86, zstack_ZdpStatus_NO_ENTRY = 0x88, zstack_ZdpStatus_NO_DESCRIPTOR = 0x89, zstack_ZdpStatus_INSUFFICIENT_SPACE = 0x8a, zstack_ZdpStatus_NOT_PERMITTED = 0x8b, zstack_ZdpStatus_TABLE_FULL = 0x8c, zstack_ZdpStatus_NOT_AUTHORIZED = 0x8d, zstack_ZdpStatus_BINDING_TABLE_FULL = 0x8e } |
enum | zstack_DevState { zstack_DevState_HOLD = 0, zstack_DevState_INIT = 1, zstack_DevState_NWK_DISC = 2, zstack_DevState_NWK_JOINING = 3, zstack_DevState_NWK_REJOIN_SEC_CURR_CHANNEL = 4, zstack_DevState_END_DEVICE_UNAUTH = 5, zstack_DevState_DEV_END_DEVICE = 6, zstack_DevState_DEV_ROUTER = 7, zstack_DevState_COORD_STARTING = 8, zstack_DevState_DEV_ZB_COORD = 9, zstack_DevState_NWK_ORPHAN = 10, zstack_DevState_NWK_KA = 11, zstack_DevState_NWK_BACKOFF = 12, zstack_DevState_NWK_REJOIN_SEC_ALL_CHANNEL = 13, zstack_DevState_NWK_TC_REJOIN_CURR_CHANNEL = 14, zstack_DevState_NWK_TC_REJOIN_ALL_CHANNEL = 15 } |
enum | zstack_NwkState { zstack_NwkState_INIT = 0, zstack_NwkState_JOINING_ORPHAN = 1, zstack_NwkState_DISC = 2, zstack_NwkState_JOINING = 3, zstack_NwkState_ENDDEVICE = 4, zstack_NwkState_PAN_CHNL_SELECTION = 5, zstack_NwkState_PAN_CHNL_VERIFY = 6, zstack_NwkState_STARTING = 7, zstack_NwkState_ROUTER = 8, zstack_NwkState_REJOINING = 9 } |
enum | zstack_RouteStatus { zstack_RouteStatus_ROUTE_ACTIVE = 0, zstack_RouteStatus_ROUTE_DISCOVERY_UNDERWAY = 1, zstack_RouteStatus_ROUTE_DISCOVERY_FAILED = 2, zstack_RouteStatus_ROUTE_INACTIVE = 3, zstack_RouteStatus_ROUTE_VALIDATION_UNDERWAY = 4 } |
enum | zstack_RxOnWhenIdleTypes { zstack_RxOnWhenIdleTypes_OFF = 0, zstack_RxOnWhenIdleTypes_ON = 1, zstack_RxOnWhenIdleTypes_UNKNOWN = 2 } |
enum | zstack_RelationTypes { zstack_RelationTypes_PARENT = 0, zstack_RelationTypes_CHILD = 1, zstack_RelationTypes_SIBLING = 2, zstack_RelationTypes_UNKNOWN = 3, zstack_RelationTypes_PREVIOUS_CHILD = 4 } |
enum | zstack_PermitJoinTypes { zstack_PermitJoinTypes_NOT_ACCEPTING_JOIN = 0, zstack_PermitJoinTypes_ACCEPTING_JOIN = 1, zstack_PermitJoinTypes_UNKNOWN_JOIN = 2 } |
enum | zstack_BuildTypes { zstack_BuildTypes_COORDINATOR = 0, zstack_BuildTypes_ROUTER = 1, zstack_BuildTypes_ENDDEVICE = 2, zstack_BuildTypes_ALLBUILD = 3 } |
#define BDB_COMMISSIONING_MODE_FINDING_BINDING (1<<3) |
Commissioning mode to perform finding and binding on the active F&B endpoint. Refer to Zstackapi_bdbSetIdentifyActiveEndpointReq
#define BDB_COMMISSIONING_MODE_INITIATOR_TL (1<<0) |
Commissioning mode to perform Touchlink commissioning as initiator
#define BDB_COMMISSIONING_MODE_NWK_FORMATION (1<<2) |
Commissioning mode to perform network formation
#define BDB_COMMISSIONING_MODE_NWK_STEERING (1<<1) |
Commissioning mode to perform network steering commissioning
#define DEFAULT_RADIUS 30 |
Default radius - (2 * maximumm depth)
#define EXTADDR_LEN 8 |
Extended (IEEE) Address Length
typedef struct _zstack_afaddr_t zstack_AFAddr_t |
This is a structure used to define an application address. Depending on addrMode, only one shortAddr or extAddr should be used.
typedef struct _zstack_afconfiggetreq_t zstack_afConfigGetReq_t |
Structure to send an AF Config Get Request.
typedef struct _zstack_afconfiggetrsp_t zstack_afConfigGetRsp_t |
Structure to send an AF Config Get Response.
typedef struct _zstack_afconfigsetreq_t zstack_afConfigSetReq_t |
Send this message to the ZStack Server to set the AF/APS Fragmentation parameters. The command ID for this message is AF_CONFIG_SET_REQ. The synchronous response to this message is zstack_DefaultRsp_t(cmdID:AF_CONFIG_SET_REQ).
typedef struct _zstack_afdataconfirmind_t zstack_afDataConfirmInd_t |
Structure to send an AF Data Confirm Indication.
typedef struct _zstack_afdatareq_t zstack_afDataReq_t |
Structure to send an AF Data Request.
typedef struct _zstack_afincomingmsgind_t zstack_afIncomingMsgInd_t |
Structure to send an AF Incoming Message Indication.
typedef struct _zstack_afinterpanctlreq_t zstack_afInterPanCtlReq_t |
Structure to send an AF Inter-PAN Control Request.
typedef struct _zstack_afreflecterrorind_t zstack_afReflectErrorInd_t |
Structure to send an AF Reflection Error Indication.
typedef struct _zstack_afregisterreq_t zstack_afRegisterReq_t |
Structure to send an AF Register Request.
typedef struct _zstack_afunregisterreq_t zstack_afUnRegisterReq_t |
Structure to send an AF UnRegister Request.
typedef struct _zstack_apsaddgroup_t zstack_apsAddGroup_t |
Structure to send an APS Add Group Request.
typedef struct _zstack_apsfindallgroupsreq_t zstack_apsFindAllGroupsReq_t |
Structure to send an APS Find All Groups Request.
typedef struct _zstack_apsfindallgroupsrsp_t zstack_apsFindAllGroupsRsp_t |
Structure to send an APS Find All Groups Response.
typedef struct _zstack_apsfindgroupreq_t zstack_apsFindGroupReq_t |
Structure to send an APS Find Group Request.
typedef struct _zstack_apsfindgrouprsp_t zstack_apsFindGroupRsp_t |
Structure to send an APS Find Group Response.
typedef struct _zstack_apsremoveallgroups_t zstack_apsRemoveAllGroups_t |
Structure to send an APS Remove All Groups Request.
typedef struct _zstack_apsremovegroup_t zstack_apsRemoveGroup_t |
Structure to send an APS Remove Group Request.
typedef struct _zstack_bdbaddinstallcodereq_t zstack_bdbAddInstallCodeReq_t |
Structure to send a BDB Add Install Code Request.
typedef struct _zstack_bdbcbketclinkkeyexchangeattemptreq_t zstack_bdbCBKETCLinkKeyExchangeAttemptReq_t |
Structure to send a BDB CBKE TrustCenter Key Exchange Attempt Request.
Structure to send a bdb generate Install Code Request.
Structure to send a bdb generate Install Code Request.
typedef struct _zstack_bdbgetattributesrsp_t zstack_bdbGetAttributesRsp_t |
Structure to send a BDB Get Attribute Request. This is used to retrieve the attributes currently set for bdb commissioning procedures.
Structure to return the finding and binding initiator status response.
Structure to return the finding and binding active endpoint response.
typedef struct _zstack_bdbnwkdescfreereq_t zstack_bdbNwkDescFreeReq_t |
Structure to send a BDB Network Descriptor Free Request.
Structure to send a ZCL Configure Reporting Command Request to the stack.
Structure to send a ZCL Read Report Configuration Command Request to the stack.
typedef struct _zstack_bdbrepaddattrcfgrecorddefaulttolistreq_t zstack_bdbRepAddAttrCfgRecordDefaultToListReq_t |
Structure to send a BDB Reportorting Attribute Configure Record Default Request.
Structure to send a BDB Report Changed Attribute Value Request.
typedef struct _zstack_bdbsetactivecentralizedlinkkeyreq_t zstack_bdbSetActiveCentralizedLinkKeyReq_t |
Structure to send a BDB Set Active Centralized Link Key Request.
typedef struct _zstack_bdbsetattributesreq_t zstack_bdbSetAttributesReq_t |
Structure to send a BDB Set Attributes Request. Each config field has 2 parts to it, the actual value field and its "has_" field. The "has_" field must be set to "true" for the value field to be valid. For example, the pollRate field is valid only if the has_pollRate field is set to true.
typedef struct _zstack_bdbsetepdesclisttoactiveendpointrsp_t zstack_bdbSetEpDescListToActiveEndpointRsp_t |
Structure to return the active endpoint on F&B.
Structure to send a Set Identify Active Endpoint Request.
Structure to send a BDB Start Commissioning Request.
Structure to send a BDB Touchlink Get Allow Stealing Request.
Structure to send a BDB Touchlink Set Allow Stealing Request.
typedef struct _zstack_bdbtouchlinktargetenablecommissioningreq_t zstack_bdbTouchLinkTargetEnableCommissioningReq_t |
Structure to send a BDB Touchlink Target Enable Commissioning Request.
Structure to send to the stack the identify command parameters.
Structure to send a BDB ZED attempt to Recover Network Request.
typedef struct _zstack_binditem_t zstack_bindItem_t |
Structure to hold a binding record.
typedef struct _zstack_bindrec_t zstack_BindRec_t |
Structure for the Binding Information record.
typedef struct _zstack_capabilityinfo_t zstack_CapabilityInfo_t |
Structure defines the Capabilities Information bit field.
typedef struct _zstack_defaultrsp_t zstack_DefaultRsp_t |
Structure to send a Generic Default Response.
typedef struct _zstack_devforcemacparamsreq_t zstack_devForceMacParamsReq_t |
Structure to send a Device Force MAC parameters Request.
Structure to send a Device Force Network Settings Request.
Structure to send a Device Force Network Update Request.
typedef struct _zstack_devicetypes_t zstack_deviceTypes_t |
Device type capable information, a device can be capable of one or more of these types.
typedef struct _zstack_devjammerind_t zstack_devJammerInd_t |
Structure to send a Device Jammer Indication.
typedef struct _zstack_devjoinreq_t zstack_devJoinReq_t |
Structure to send a Device Join Requst.
typedef struct _zstack_devnwkcheckroutereq_t zstack_devNwkCheckRouteReq_t |
Structure to send a Device Network Check Route Request.
typedef struct _zstack_devnwkdiscreq_t zstack_devNwkDiscReq_t |
Structure to send a Device Network Discovery Request.
typedef struct _zstack_devnwkroutereq_t zstack_devNwkRouteReq_t |
Structure to send a Device Network Route Request.
typedef struct _zstack_devpermitjoinind_t zstack_devPermitJoinInd_t |
Structure to send a Device Permit Join Indication.
typedef struct _zstack_devrejoinreq_t zstack_devRejoinReq_t |
Structure to send a Device Rejoin Request.
typedef struct _zstack_devstartreq_t zstack_devStartReq_t |
Structure to send a Device Start Request.
typedef struct _zstack_devstatechangeind_t zstack_devStateChangeInd_t |
Structure to send a Device State Change Indication.
Structure to send a Device Update Neighbor's TxCost Request.
typedef struct _zstack_devzdocbreq_t zstack_devZDOCBReq_t |
Structure to send a Device ZDO Callback Indications, Confirmations and/or Respones Request.
typedef struct _zstack_getzclframecounterrsp_t zstack_getZCLFrameCounterRsp_t |
Structure to return the next ZCL Frame Counter for packet sequence number response.
typedef struct _zstackmsg_gpaliasnwkaddress_t zstack_gpAliasNwkAddress_t |
Structure hold the GPD alias address.
Structure to send a GP Allow Change Channel Request.
typedef struct _zstack_gpCommissioningMode_t zstack_gpCommissioningMode_t |
Structure of Green Power Commissioning Mode.
Structure to send a GP Commissioning mode.
typedef struct zstack_gpcommissioningsuccess_t zstack_gpCommissioningSuccess_t |
Structure hold the gp commissioning success.
typedef struct _zstack_gpdataind_t zstack_gpDataInd_t |
Structure to send a GP Data Indication.
typedef struct _zstack_gpdecryptdataind_t zstack_gpDecryptDataInd_t |
Structure to send gp data indication to decryption.
typedef struct _zstack_gpdecryptdataindrsp_t zstack_gpDecryptDataIndRsp_t |
Structure to send gp data indication to decryption.
Structure to send a GPDF commissioning key for encryption/decryption.
typedef struct _zstack_gpencryptdecryptcommissioningkeyrsp_t zstack_gpEncryptDecryptCommissioningKeyRsp_t |
Structure hold the CCM star GPD key result.
typedef struct _zstack_gpSecReq_t zstack_gpSecReq_t |
Structure to send a GP Security Request.
typedef struct _zstack_gpSecRsp_t zstack_gpSecRsp_t |
Structure to send a GP Security Response.
typedef struct _zstack_leaveoptions_t zstack_LeaveOptions_t |
Options subfield of the leave request
typedef uint8_t zstack_LongAddr_t[8] |
Extended 64 bit IEEE Address type
typedef struct _zstack_nodedescriptor_t zstack_NodeDescriptor_t |
Structure for the ZDO Node Descriptor
typedef struct _zstack_nwkdiscitem_t zstack_nwkDiscItem_t |
Structure for the network information of a single network
Structure to send a Network Frame Forward Notification.
typedef struct _zstack_nwklqiitem_t zstack_nwkLqiItem_t |
Structure to hold the LQI information of a single network.
typedef struct _zstack_pauseResumeDeviceReq_t zstack_pauseResumeDeviceReq_t |
Structure to send a device Pause/Resume Request
typedef struct _zstack_powerdescriptor_t zstack_PowerDescriptor_t |
Structure for the Power Descriptor
typedef struct _zstack_powersource_t zstack_PowerSource_t |
Power Source options
typedef struct _zstack_routeitem_t zstack_routeItem_t |
Structure to hold the information for a single route.
typedef struct _zstack_secapslinkkeygetreq_t zstack_secApsLinkKeyGetReq_t |
Structure to send a Security APS Link Key Get Request.
typedef struct _zstack_secapslinkkeygetrsp_t zstack_secApsLinkKeyGetRsp_t |
Structure to send a Security APS Link Key Get Response.
typedef struct _zstack_secapslinkkeyremovereq_t zstack_secApsLinkKeyRemoveReq_t |
Structure to send a Security APS Link Key Remove Request.
typedef struct _zstack_secapslinkkeysetreq_t zstack_secApsLinkKeySetReq_t |
Structure to send a Security APS Link Key Set Request.
typedef struct _zstack_secapsremovereq_t zstack_secApsRemoveReq_t |
Structure to send a Security APS Remove Request.
typedef struct _zstack_secmgrappkeyreq_t zstack_secMgrAppKeyReq_t |
Structure to send a Security Mgr App Key Request.
typedef struct _zstack_secmgrappkeytypesetreq_t zstack_secMgrAppKeyTypeSetReq_t |
Structure to send a Security Mgr App Key Type Set Request.
typedef struct _zstack_secmgrsetuppartnerreq_t zstack_secMgrSetupPartnerReq_t |
Structure to send a Security Mgr Setup Partner Request.
typedef struct _zstack_secnwkkeygetreq_t zstack_secNwkKeyGetReq_t |
Structure to send a Security Network Key Get Request.
typedef struct _zstack_secnwkkeygetrsp_t zstack_secNwkKeyGetRsp_t |
Structure to send a Security Network Key Get Response.
typedef struct _zstack_secnwkkeysetreq_t zstack_secNwkKeySetReq_t |
Structure to send a Security Network Key Set Request.
typedef struct _zstack_secnwkkeyswitchReq_t zstack_secNwkKeySwitchReq_t |
Structure to send a Security Network Key Switch Request.
typedef struct _zstack_secnwkkeyupdatereq_t zstack_secNwkKeyUpdateReq_t |
Structure to send a Security Network Key Update Request.
typedef struct _zstack_servercapabilities_t zstack_ServerCapabilities_t |
Structure defines the Server Capabilities.
Structure to send a set nwk frame forward notification Request.
typedef struct _zstack_simpledescriptor_t zstack_SimpleDescriptor_t |
Structure for the Simple Descriptor. Each endpoint must have a Zigbee Simple Descriptor. This descriptor describes the endpoint to the rest of the Zigbee network. Another device can query an endpoint for it simple descriptor and know what kind of device it is. This structure is defined by the application.
typedef struct _zstack_startupoptions_t zstack_StartupOptions_t |
Structure to select the startup states.
typedef struct _zstack_sysAppMsg_t zstack_sysAppMsg_t |
Structure to return the system application message.
typedef struct _zstack_sysconfigreadreq_t zstack_sysConfigReadReq_t |
Structure to send a system config read request. Set to "true" each of the fields that you would like returned in the response zstack_sysConfigReadRsp_t structure.
typedef struct _zstack_sysconfigreadrsp_t zstack_sysConfigReadRsp_t |
Structure to return the system config response. Each config field has 2 parts to it, the actual value field and its "has_" field. The "has_" field must be set to "true" for the value field to be valid. For example, the pollRate field is valid only if the has_pollRate field is set to true.
typedef struct _zstack_sysconfigwritereq_t zstack_sysConfigWriteReq_t |
Structure to send a system config write request. Each config field has 2 parts to it, the actual value field and its "has_" field. The "has_" field must be set to "true" for the value field to be valid. For example, the pollRate field is valid only if the has_pollRate field is set to true.
typedef struct _zstack_sysnwkinforeadrsp_t zstack_sysNwkInfoReadRsp_t |
Structure to return the system network information read response.
typedef struct _zstack_sysOtaMsg_t zstack_sysOtaMsg_t |
Structure to return the system OTA message.
typedef struct _zstack_sysresetreq_t zstack_sysResetReq_t |
Structure to send a system reset request.
typedef struct _zstack_syssettxpowerreq_t zstack_sysSetTxPowerReq_t |
Structure to send a system TX power request.
typedef struct _zstack_syssettxpowerrsp_t zstack_sysSetTxPowerRsp_t |
Structure to return the system TX power response.
typedef struct _zstack_sysversionrsp_t zstack_sysVersionRsp_t |
Structure to return the system version response.
typedef struct _zstack_transoptions_t zstack_TransOptions_t |
Structure for defining the transaction options when sending a data request.
typedef struct _zstack_zdoactiveendpointreq_t zstack_zdoActiveEndpointReq_t |
Structure to send a ZDO Active Endpoint Request.
Structure to send a ZDO Active Endpoint Response Indication.
typedef struct _zstack_zdobeaconnotifyind_t zstack_zdoBeaconNotifyInd_t |
Structure to send a ZDO Beacon Notify Indication.
typedef struct _zstack_zdobindreq_t zstack_zdoBindReq_t |
Structure to send a ZDO Bind Request.
typedef struct _zstack_zdobindrspind_t zstack_zdoBindRspInd_t |
Structure to send a ZDO Bind Response Indication.
typedef struct _zstack_zdocncntrtrind_t zstack_zdoCncntrtrInd_t |
Structure to send a ZDO Concentrator Indication.
typedef struct _zstack_zdocomplexdescreq_t zstack_zdoComplexDescReq_t |
Structure to send a ZDO Complex Descriptor Request.
typedef struct _zstack_zdodeviceannounceind_t zstack_zdoDeviceAnnounceInd_t |
Structure to send a ZDO Device Announce Indication.
typedef struct _zstack_zdodeviceannouncereq_t zstack_zdoDeviceAnnounceReq_t |
Structure to send a ZDO Device Announce.
typedef struct _zstack_zdoenddevicebindreq_t zstack_zdoEndDeviceBindReq_t |
Structure to send a ZDO End Device .
typedef struct _zstack_zdoenddevicebindrspind_t zstack_zdoEndDeviceBindRspInd_t |
Structer to send a ZDO End Device Bind Response Indication.
typedef struct _zstack_zdoieeeaddrreq_t zstack_zdoIeeeAddrReq_t |
Structure to send a ZDO IEEE Address Request.
typedef struct _zstack_zdoieeeaddrrspind_t zstack_zdoIeeeAddrRspInd_t |
Structure to send a ZDO IEEE Address Response Indication.
typedef struct _zstack_zdojoinconf_t zstack_zdoJoinConf_t |
Structure to send a ZDO Join Confirm Indication.
typedef struct _zstack_zdoleavecnf_t zstack_zdoLeaveCnf_t |
Structure to send a ZDO Leave Confirm Indication.
typedef struct _zstack_zdoleaveind_t zstack_zdoLeaveInd_t |
Structure to send a ZDO Join Indication.
typedef struct _zstack_zdomatchdescreq_t zstack_zdoMatchDescReq_t |
Structure to send a ZDO Match Descriptor Request.
typedef struct _zstack_zdomatchdescrspind_t zstack_zdoMatchDescRspInd_t |
Structure to send a ZDO Match Descriptor Response Indication.
typedef struct _zstack_zdomgmtbindreq_t zstack_zdoMgmtBindReq_t |
Structure to send a ZDO Mgmt Bind Request.
typedef struct _zstack_zdomgmtbindrspind_t zstack_zdoMgmtBindRspInd_t |
Structure to send a ZDO Mgmt Bind Response Indication.
typedef struct _zstack_zdomgmtdirectjoinreq_t zstack_zdoMgmtDirectJoinReq_t |
Structure to send a ZDO Mgmt Direct Join Request.
Structure to send a ZDO Mgmt Direct Join Response Indication.
typedef struct _zstack_zdomgmtleavereq_t zstack_zdoMgmtLeaveReq_t |
Structure to send a ZDO Mgmt Leave Request.
typedef struct _zstack_zdomgmtleaverspind_t zstack_zdoMgmtLeaveRspInd_t |
Structure to send a ZDO Mgmt Leave Response Indication.
typedef struct _zstack_zdomgmtlqireq_t zstack_zdoMgmtLqiReq_t |
Structure to send a ZDO Mgmt LQI Request.
typedef struct _zstack_zdomgmtlqirspind_t zstack_zdoMgmtLqiRspInd_t |
Structure to send a ZDO Mgmt LQI Response Indication.
typedef struct _zstack_zdomgmtnwkdiscreq_t zstack_zdoMgmtNwkDiscReq_t |
Structure to send a ZDO Mgmt Network Discovery Request.
typedef struct _zstack_zdomgmtnwkdiscrspind_t zstack_zdoMgmtNwkDiscRspInd_t |
Structure to send a ZDO Mgmt Network Discovery Response Indication.
Structure to send a ZDO Mgmt Network Update Notify Indication.
typedef struct _zstack_zdomgmtnwkupdatereq_t zstack_zdoMgmtNwkUpdateReq_t |
Structure to send a ZDO Mgmt Network Update Request.
typedef struct _zstack_zdomgmtpermitjoinreq_t zstack_zdoMgmtPermitJoinReq_t |
Structure to send a ZDO Mgmt Permit Join Request.
Structure to send a ZDO Mgmt Permit Join Response Indication.
typedef struct _zstack_zdomgmtrtgreq_t zstack_zdoMgmtRtgReq_t |
Structure to send a ZDO Mgmt Routing Request.
typedef struct _zstack_zdomgmtrtgrspind_t zstack_zdoMgmtRtgRspInd_t |
Structure to send a ZDO Mgmt Routing Response Indication.
typedef struct _zstack_zdonodedescreq_t zstack_zdoNodeDescReq_t |
Structure to send a ZDO Node Descriptor Request.
typedef struct _zstack_zdonodedescrspind_t zstack_zdoNodeDescRspInd_t |
Structure to send a ZDO Node Descriptor Response Indication.
typedef struct _zstack_zdonwkaddrreq_t zstack_zdoNwkAddrReq_t |
Structure to send a ZDO Network Address Request.
typedef struct _zstack_zdonwkaddrrspind_t zstack_zdoNwkAddrRspInd_t |
Structure to send ZDO Network Address Response Indication.
typedef struct _zstack_zdonwkdisccnf_t zstack_zdoNwkDiscCnf_t |
Structure to send a ZDO Network Discovery Indication.
typedef struct _zstack_zdopowerdescreq_t zstack_zdoPowerDescReq_t |
Structure to send a ZDO Power Descriptor Request.
typedef struct _zstack_zdopowerdescrspind_t zstack_zdoPowerDescRspInd_t |
Structure to send a ZDO Power Descriptor Response Indication.
Structure to send a ZDO Server Discovery Response Indication.
typedef struct _zstack_zdoserverdiscreq_t zstack_zdoServerDiscReq_t |
Structure to send a ZDO Server Discovery Request.
Structure to send a ZDO Set Bind Unbind Authenticate Address Request. None of these parameters is persistent in Nv
typedef struct _zstack_zdosimpledescreq_t zstack_zdoSimpleDescReq_t |
Structure to send the ZDO Simple Descriptor Request.
typedef struct _zstack_zdosimpledescrspind_t zstack_zdoSimpleDescRspInd_t |
Structure to send a ZDO Simple Descriptor Response Indication.
typedef struct _zstack_zdosrcrtgind_t zstack_zdoSrcRtgInd_t |
Structure to send a ZDO Source Route Indication.
typedef struct _zstack_zdotcteviceind_t zstack_zdoTcDeviceInd_t |
Structure to send a ZDO Trust Center Device Indication.
typedef struct _zstack_zdounbindreq_t zstack_zdoUnbindReq_t |
Structure to send a ZDO Unbind Request.
typedef struct _zstack_zdounbindrspind_t zstack_zdoUnbindRspInd_t |
Structure to send a ZDO Unbind Response Indication.
typedef struct _zstack_zdouserdescreq_t zstack_zdoUserDescReq_t |
Structure to send a ZDO User Descriptor Request.
typedef struct _zstack_zdouserdescrspind_t zstack_zdoUserDescRspInd_t |
Structure to send a ZDO User Descriptor Response Indication.
typedef struct _zstack_zdouserdescsetreq_t zstack_zdoUserDescSetReq_t |
Structure to send a ZDO User Decriptor Set Request.
enum zstack_AFAddrMode |
enum zstack_BuildTypes |
ZStack Device Build Types used in the version response (zstack_sysVersionRsp_t)
enum zstack_DevState |
Device States for the Network Information Read response (zstack_sysNwkInfoReadRsp_t) and the Device State Change indication (zstack_devStateChangeInd_t).
enum zstack_LogicalTypes |
Logical Device Types
Network Latency values, for now only use zstack_NetworkLatency_NO_LATENCY_REQS, for the AF Register Endpoint request (zstack_afRegisterReq_t)
Response type request for ZDO Nwk request (zstack_zdoNwkAddrReq_t) and IEEE Address requests (zstack_zdoIeeeAddrReq_t)
enum zstack_NwkState |
Network States for the Device Force Network Settings Request (zstack_devForceNetworkSettingsReq_t)
Neighbor's Permit Joining Status Type used in the neighbor record (zstack_nwkLqiItem_t)
enum zstack_PowerLevel |
Power Level values for the Power Descriptor (zstack_PowerDescriptor_t)
enum zstack_PowerModes |
Transciever RF Power types for the Power Descriptor (zstack_PowerDescriptor_t)
enum zstack_RelationTypes |
Neighbor's Relationship type used in the neighbor record (zstack_nwkLqiItem_t)
enum zstack_ResetReasons |
Reset reasons
enum zstack_ResetTypes |
enum zstack_RouteStatus |
Routing Table State/Status Values used in a routing record (zstack_routeItem_t)
Rx On When Idle Types used in the neighbor record (zstack_nwkLqiItem_t)
enum zstack_ZdpStatus |
ZDO status values, these are used in the status fields of ZDO response messages (over-the-air)
enum zstack_ZStatusValues |
General collection of status values