TI-15.4 Stack API
|
#include <api_mac.h>
Data Fields | |
uint8_t | lookupData [APIMAC_MAX_KEY_LOOKUP_LEN] |
uint8_t | lookupDataSize |
Key ID Lookup Descriptor
uint8_t _apimac_keyidlookupdescriptor::lookupData[APIMAC_MAX_KEY_LOOKUP_LEN] |
Data used to identify the key
uint8_t _apimac_keyidlookupdescriptor::lookupDataSize |
0x00 indicates 5 octets; 0x01 indicates 9 octets