149 #define APIMAC_KEY_MAX_LEN 16 152 #define APIMAC_SADDR_EXT_LEN 8 156 #ifndef MAX_KEY_TABLE_ENTRIES 157 #ifdef FEATURE_SECURE_COMMISSIONING 159 #define MAX_KEY_TABLE_ENTRIES MAX_DEVICE_TABLE_ENTRIES+1 161 #define MAX_KEY_TABLE_ENTRIES 2 165 #ifndef MAX_SECURITY_LEVEL_TABLE_ENTRIES 166 #define MAX_SECURITY_LEVEL_TABLE_ENTRIES 2 170 #ifndef MAX_KEY_ID_LOOKUP_ENTRIES 171 #define MAX_KEY_ID_LOOKUP_ENTRIES 1 174 #ifndef MAX_KEY_DEVICE_TABLE_ENTRIES 175 #ifdef FEATURE_SECURE_COMMISSIONING 176 #define MAX_KEY_DEVICE_TABLE_ENTRIES 1 178 #define MAX_KEY_DEVICE_TABLE_ENTRIES MAX_DEVICE_TABLE_ENTRIES 183 #ifndef MAX_NODE_KEY_ENTRIES 184 #define MAX_NODE_KEY_ENTRIES 1 187 #ifndef MAX_KEY_USAGE_TABLE_ENTRIES 188 #define MAX_KEY_USAGE_TABLE_ENTRIES 2 192 #define APIMAC_MAX_KEY_TABLE_ENTRIES MAX_KEY_TABLE_ENTRIES 195 #define API_MAX_NODE_KEY_ENTRIES MAX_NODE_KEY_ENTRIES 198 #define APIMAC_KEYID_IMPLICIT_LEN 0 200 #define APIMAC_KEYID_MODE1_LEN 1 202 #define APIMAC_KEYID_MODE4_LEN 5 204 #define APIMAC_KEYID_MODE8_LEN 9 207 #define APIMAC_KEY_SOURCE_MAX_LEN 8 210 #define APIMAC_KEY_INDEX_LEN 1 213 #define APIMAC_FRAME_COUNTER_LEN 4 216 #define APIMAC_KEY_LOOKUP_SHORT_LEN 5 218 #define APIMAC_KEY_LOOKUP_LONG_LEN 9 220 #define APIMAC_MAX_KEY_LOOKUP_LEN APIMAC_KEY_LOOKUP_LONG_LEN 223 #define APIMAC_DATA_OFFSET 24 226 #define APIMAC_MAX_BEACON_PAYLOAD 16 229 #define APIMAC_MIC_32_LEN 4 231 #define APIMAC_MIC_64_LEN 8 233 #define APIMAC_MIC_128_LEN 16 239 #define APIMAC_MHR_LEN 37 242 #define APIMAC_CHANNEL_PAGE_9 9 244 #define APIMAC_CHANNEL_PAGE_10 10 246 #define APIMAC_CHANNEL_PAGE_NONE 0 249 #define APIMAC_STANDARD_PHY_DESCRIPTOR_ENTRIES 5 251 #define APIMAC_GENERIC_PHY_DESCRIPTOR_ENTRIES 10 254 #define APIMAC_50KBPS_915MHZ_PHY_1 1 256 #define APIMAC_50KBPS_868MHZ_PHY_3 3 258 #define APIMAC_50KBPS_433MHZ_PHY_128 128 260 #define APIMAC_5KBPS_915MHZ_PHY_129 129 262 #define APIMAC_5KBPS_433MHZ_PHY_130 130 264 #define APIMAC_5KBPS_868MHZ_PHY_131 131 266 #define APIMAC_200KBPS_915MHZ_PHY_132 132 268 #define APIMAC_200KBPS_868MHZ_PHY_133 133 270 #define APIMAC_250KBPS_IEEE_PHY_0 0 273 #define APIMAC_MRFSK_STD_PHY_ID_BEGIN APIMAC_50KBPS_915MHZ_PHY_1 275 #define APIMAC_MRFSK_STD_PHY_ID_END ( APIMAC_MRFSK_STD_PHY_ID_BEGIN + APIMAC_STANDARD_PHY_DESCRIPTOR_ENTRIES - 1 ) 278 #define APIMAC_MRFSK_GENERIC_PHY_ID_BEGIN APIMAC_50KBPS_433MHZ_PHY_128 280 #define APIMAC_MRFSK_GENERIC_PHY_ID_END ( APIMAC_MRFSK_GENERIC_PHY_ID_BEGIN + APIMAC_GENERIC_PHY_DESCRIPTOR_ENTRIES - 1 ) 284 #define APIMAC_PHY_DESCRIPTOR 0x01 287 #define APIMAC_NO_EXTENDER 0x00 289 #define APIMAC_HIGH_GAIN_MODE 0x01 292 #define APIMAC_DEFAULT_PA 0x00 294 #define APIMAC_HIGH_PA 0x01 300 #define APIMAC_ADDR_USE_EXT 0xFFFE 302 #define APIMAC_SHORT_ADDR_BROADCAST 0xFFFF 304 #define APIMAC_SHORT_ADDR_NONE 0xFFFF 307 #define APIMAC_RANDOM_SEED_LEN 32 310 #define APIMAC_FH_UTT_IE 0x00000002 312 #define APIMAC_FH_BT_IE 0x00000008 314 #define APIMAC_FH_US_IE 0x00010000 316 #define APIMAC_FH_BS_IE 0x00020000 319 #define APIMAC_FH_HEADER_IE_MASK 0x000000FF 324 #define APIMAC_FH_PROTO_DISPATCH_NONE 0x00 328 #define APIMAC_FH_PROTO_DISPATCH_MHD_PDU 0x01 332 #define APIMAC_FH_PROTO_DISPATCH_6LOWPAN 0x02 335 #define APIMAC_154G_MAX_NUM_CHANNEL 129 338 #define APIMAC_154G_CHANNEL_BITMAP_SIZ \ 339 ((APIMAC_154G_MAX_NUM_CHANNEL + 7) / 8) 342 #define APIMAC_HEADER_IE_MAX 2 344 #define APIMAC_PAYLOAD_IE_MAX 2 346 #define APIMAC_PAYLOAD_SUB_IE_MAX 4 351 #define APIMAC_SFS_BEACON_ORDER(s) ((s) & 0x0F) 356 #define APIMAC_SFS_SUPERFRAME_ORDER(s) (((s) >> 4) & 0x0F) 361 #define APIMAC_SFS_FINAL_CAP_SLOT(s) (((s) >> 8) & 0x0F) 367 #define APIMAC_SFS_BLE(s) (((s) >> 12) & 0x01) 372 #define APIMAC_SFS_PAN_COORDINATOR(s) (((s) >> 14) & 0x01) 378 #define APIMAC_SFS_ASSOCIATION_PERMIT(s) (((s) >> 15) & 0x01) 381 #define APIMAC_FH_MAX_BIT_MAP_SIZE 32 384 #define APIMAC_FH_NET_NAME_SIZE_MAX 32 387 #define APIMAC_FH_GTK_HASH_SIZE 8 1986 #ifndef FEATURE_SECURE_COMMISSIONING 2043 #ifdef FEATURE_SECURE_COMMISSIONING 2047 ApiMac_sAddrExt_t ApiMac_extAddr;
3183 #if defined(COMBO_MAC) || defined(FREQ_2_4G) 3258 uint8_t *pPayload, uint16_t payloadLen,
3289 uint16_t contentLen,
3389 uint32_t *pFrameCounter);
uint8_t keyIdLookupIndex
Definition: api_mac.h:1417
Definition: api_mac.h:1188
ApiMac_sec_t sec
Definition: api_mac.h:2244
struct _apimac_mlmescancnf ApiMac_mlmeScanCnf_t
Definition: api_mac.h:2231
ApiMac_sec_t sec
Definition: api_mac.h:2195
void(* ApiMac_beaconNotifyIndFp_t)(ApiMac_mlmeBeaconNotifyInd_t *pBeaconNotifyInd)
Definition: api_mac.h:2328
bool panCoordinator
Definition: api_mac.h:1915
uint8_t ApiMac_randomByte(void)
This function returns a random byte from the MAC random number generator.
Definition: api_mac.h:987
Definition: api_mac.h:1212
void(* ApiMac_dataCnfFp_t)(ApiMac_mcpsDataCnf_t *pDataCnf)
Definition: api_mac.h:2378
Definition: api_mac.h:1970
Definition: api_mac.h:750
Definition: api_mac.h:410
ApiMac_keyDeviceDescriptor_t * keyDeviceList
Definition: api_mac.h:1322
struct _apimac_callbacks ApiMac_callbacks_t
Definition: api_mac.h:460
ApiMac_secLevel_t
Definition: api_mac.h:629
struct _apimac_mlmesyncreq ApiMac_mlmeSyncReq_t
struct _apimac_securitypibkeyentry ApiMac_securityPibKeyEntry_t
Definition: api_mac.h:638
Definition: api_mac.h:2052
ApiMac_assocStatus_t
Definition: api_mac.h:390
Definition: api_mac.h:1093
int8_t rssi
Definition: api_mac.h:1635
ApiMac_sec_t sec
Definition: api_mac.h:1776
ApiMac_disassociateIndFp_t pDisassociateIndCb
Definition: api_mac.h:2426
uint16_t timestamp2
Definition: api_mac.h:1667
Definition: api_mac.h:960
bool exempt
Definition: api_mac.h:1394
uint8_t phyID
Definition: api_mac.h:1909
Definition: api_mac.h:1128
bool rxOnWhenIdle
Definition: api_mac.h:1499
struct _apimac_mlmeassociateind ApiMac_mlmeAssociateInd_t
Definition: api_mac.h:609
ApiMac_sec_t sec
Definition: api_mac.h:2081
Definition: api_mac.h:1554
ApiMac_mpmParams_t mpmParams
Definition: api_mac.h:1932
Definition: api_mac.h:1130
uint8_t * pPayloadIE
Definition: api_mac.h:1641
Definition: api_mac.h:590
Definition: api_mac.h:428
ApiMac_status_t ApiMac_mlmeSetFhReqUint32(ApiMac_FHAttribute_uint32_t pibAttribute, uint32_t value)
This direct execute function sets an attribute value in the MAC Frequency Hopping PIB...
Definition: api_mac.h:445
Definition: api_mac.h:479
Definition: api_mac.h:850
Definition: api_mac.h:803
uint32_t frameCounter
Definition: api_mac.h:1461
Definition: api_mac.h:848
uint8_t * pExtAddrList
Definition: api_mac.h:2117
ApiMac_scanCnfFp_t pScanCnfCb
Definition: api_mac.h:2434
uint8_t channelPage
Definition: api_mac.h:1808
uint8_t mpduLinkQuality
Definition: api_mac.h:1631
#define APIMAC_154G_CHANNEL_BITMAP_SIZ
Definition: api_mac.h:338
Definition: api_mac.h:2190
Definition: api_mac.h:1083
bool indirect
Definition: api_mac.h:1523
struct _apimac_mlmesynclossind ApiMac_mlmeSyncLossInd_t
Definition: api_mac.h:437
bool ieTypeLong
Definition: api_mac.h:1595
Definition: api_mac.h:1054
ApiMac_status_t ApiMac_mlmeSetReqUint16(ApiMac_attribute_uint16_t pibAttribute, uint16_t value)
This direct execute function sets an attribute value in the MAC PIB.
ApiMac_status_t ApiMac_mlmeStartReq(ApiMac_mlmeStartReq_t *pData)
This function is called by a coordinator or PAN coordinator to start or reconfigure a network...
ApiMac_status_t ApiMac_mlmeSetSecurityReqArray(ApiMac_securityAttribute_array_t pibAttribute, uint8_t *pValue)
This direct execute function sets an attribute value in the MAC Security PIB.
ApiMac_mcpsDataInd_t ApiMac_mlmeWsAsyncInd_t
Definition: api_mac.h:2289
bool usePowerAndChannel
Definition: api_mac.h:1546
Definition: api_mac.h:743
Definition: api_mac.h:1043
ApiMac_status_t status
Definition: api_mac.h:2260
Definition: api_mac.h:529
uint32_t startTime
Definition: api_mac.h:1893
Definition: api_mac.h:1342
struct _apimac_securitypibkeyusageentry ApiMac_securityPibKeyUsageEntry_t
Definition: api_mac.h:924
uint32_t firstChCentrFreq
Definition: api_mac.h:1246
Definition: api_mac.h:1398
Definition: api_mac.h:538
Definition: api_mac.h:1745
ApiMac_wsAsyncIndFp_t pWsAsyncIndCb
Definition: api_mac.h:2452
uint8_t cmdFrameId
Definition: api_mac.h:1308
Definition: api_mac.h:910
struct _apimac_securityleveldescriptor ApiMac_securityLevelDescriptor_t
ApiMac_beaconType_t
Definition: api_mac.h:414
uint8_t levelIndex
Definition: api_mac.h:1484
uint32_t timestamp
Definition: api_mac.h:1621
Definition: api_mac.h:1126
bool associatedMember
Definition: api_mac.h:1784
uint16_t * pShortAddrList
Definition: api_mac.h:2110
ApiMac_fhFrameType_t
Definition: api_mac.h:1076
ApiMac_status_t ApiMac_startFH(void)
This function starts the frequency hopping. Frequency hopping operation should have been enabled usin...
Definition: api_mac.h:621
bool coordRealignment
Definition: api_mac.h:1926
Definition: api_mac.h:452
uint32_t frameCounter
Definition: api_mac.h:1985
struct _apimac_mlmeorphanrsp ApiMac_mlmeOrphanRsp_t
uint8_t offsetTimeSlot
Definition: api_mac.h:2147
Definition: api_mac.h:1168
ApiMac_keyIdLookupDescriptor_t * keyIdLookupList
Definition: api_mac.h:1315
void(* ApiMac_wsAsyncIndFp_t)(ApiMac_mlmeWsAsyncInd_t *pWsAsyncInd)
Definition: api_mac.h:2396
uint8_t msduHandle
Definition: api_mac.h:1686
void(* ApiMac_syncLossIndFp_t)(ApiMac_mlmeSyncLossInd_t *pSyncLossInd)
Definition: api_mac.h:2353
struct _apimac_keyidlookupdescriptor ApiMac_keyIdLookupDescriptor_t
struct _apimac_capabilityinfo ApiMac_capabilityInfo_t
uint8_t fskModIndex
Definition: api_mac.h:1264
Definition: api_mac.h:1081
uint8_t securityMinimum
Definition: api_mac.h:1365
#define APIMAC_KEY_SOURCE_MAX_LEN
Definition: api_mac.h:207
ApiMac_status_t ApiMac_mlmeGetSecurityReqUint16(ApiMac_securityAttribute_uint16_t pibAttribute, uint16_t *pValue)
This direct execute function retrieves an attribute value from the MAC Secutity PIB.
uint8_t sduLength
Definition: api_mac.h:2119
uint16_t srcPanId
Definition: api_mac.h:1627
Definition: api_mac.h:842
Definition: api_mac.h:2161
Definition: api_mac.h:2257
bool noRsp
Definition: api_mac.h:2285
ApiMac_beaconNotifyIndFp_t pBeaconNotifyIndCb
Definition: api_mac.h:2430
Definition: api_mac.h:1021
Definition: api_mac.h:784
Definition: api_mac.h:1089
void(* ApiMac_disassociateCnfFp_t)(ApiMac_mlmeDisassociateCnf_t *pDisassociateCnf)
Definition: api_mac.h:2321
ApiMac_status_t ApiMac_mlmeSetReqUint32(ApiMac_attribute_uint32_t pibAttribute, uint32_t value)
This direct execute function sets an attribute value in the MAC PIB.
ApiMac_panDesc_t panDesc
Definition: api_mac.h:2175
Definition: api_mac.h:1511
Definition: api_mac.h:829
Definition: api_mac.h:489
uint16_t deviceIndex
Definition: api_mac.h:1471
struct _apimac_payloadieitem ApiMac_payloadIeItem_t
ApiMac_sec_t sec
Definition: api_mac.h:1722
bool uniqueDevice
Definition: api_mac.h:1998
ApiMac_sAddrExt_t deviceAddress
Definition: api_mac.h:2077
ApiMac_startCnfFp_t pStartCnfCb
Definition: api_mac.h:2436
Definition: api_mac.h:640
Definition: api_mac.h:611
uint8_t phyID
Definition: api_mac.h:1945
Definition: api_mac.h:933
ApiMac_wisunAsycnOperation_t operation
Definition: api_mac.h:1959
Definition: api_mac.h:581
void(* ApiMac_startCnfFp_t)(ApiMac_mlmeStartCnf_t *pStartCnf)
Definition: api_mac.h:2347
uint16_t keyIndex
Definition: api_mac.h:1429
ApiMac_status_t ApiMac_mlmeAssociateRsp(ApiMac_mlmeAssociateRsp_t *pData)
This function sends an associate response to a device requesting to associate. This function must be ...
uint16_t MPMScanDuration
Definition: api_mac.h:1853
Definition: api_mac.h:846
ApiMac_status_t ApiMac_mlmeGetFhReqUint32(ApiMac_FHAttribute_uint32_t pibAttribute, uint32_t *pValue)
This direct execute function retrieves an attribute value from the MAC Frequency Hopping PIB...
uint16_t replaceKeyIndex
Definition: api_mac.h:2023
uint16_t deviceDescriptorHandle
Definition: api_mac.h:1295
Definition: api_mac.h:1106
uint8_t offsetTimeSlot
Definition: api_mac.h:1868
Definition: api_mac.h:1102
bool startFH
Definition: api_mac.h:1934
Definition: api_mac.h:657
bool noRetransmits
Definition: api_mac.h:1532
uint16_t coordPanId
Definition: api_mac.h:1793
Definition: api_mac.h:533
Definition: api_mac.h:808
Definition: api_mac.h:772
Definition: api_mac.h:1023
ApiMac_sAddr_t dstAddr
Definition: api_mac.h:1619
Definition: api_mac.h:951
Definition: api_mac.h:1758
ApiMac_dataCnfFp_t pDataCnfCb
Definition: api_mac.h:2446
ApiMac_scantype_t scanType
Definition: api_mac.h:2204
Definition: api_mac.h:767
ApiMac_status_t ApiMac_secDeleteKeyAndAssocDevices(uint8_t keyIndex)
Removes the key at the specified key Index and removes all MAC device table enteries associated with ...
ApiMac_FHAttribute_array_t
Definition: api_mac.h:1047
uint8_t keyIdLookupDataSize
Definition: api_mac.h:1991
ApiMac_status_t ApiMac_mlmeSyncReq(ApiMac_mlmeSyncReq_t *pData)
This function requests the MAC to synchronize with the coordinator by acquiring and optionally tracki...
ApiMac_attribute_bool_t
Definition: api_mac.h:663
Definition: api_mac.h:900
ApiMac_FHAttribute_uint32_t
Definition: api_mac.h:1038
Definition: api_mac.h:1376
Definition: api_mac.h:462
Definition: api_mac.h:470
ApiMac_sData_t msdu
Definition: api_mac.h:1651
Definition: api_mac.h:969
uint32_t frameCntr
Definition: api_mac.h:1677
Definition: api_mac.h:1100
Definition: api_mac.h:588
uint8_t * p
Definition: api_mac.h:1234
Definition: api_mac.h:2199
uint8_t bsn
Definition: api_mac.h:2173
uint16_t shortAddress
Definition: api_mac.h:1780
ApiMac_disassocateReason_t disassociateReason
Definition: api_mac.h:2079
bool security
Definition: api_mac.h:1502
Definition: api_mac.h:1655
Definition: api_mac.h:858
uint16_t assocShortAddress
Definition: api_mac.h:1752
struct _apimac_mcpsdatareq ApiMac_mcpsDataReq_t
uint32_t timestamp
Definition: api_mac.h:1662
Definition: api_mac.h:625
ApiMac_status_t ApiMac_mcpsDataReq(ApiMac_mcpsDataReq_t *pData)
This function sends application data to the MAC for transmission in a MAC data frame. The MAC can only buffer a certain number of data request frames. When the MAC is congested and cannot accept the data request it will initiate a callback (ApiMac_dataCnfFp_t) with an overflow status (ApiMac_status_transactionOverflow) . Eventually the MAC will become uncongested and initiate the callback (ApiMac_dataCnfFp_t) for a buffered request. At this point the application can attempt another data request. Using this scheme, the application can send data whenever it wants but it must queue data to be resent if it receives an overflow status.
int8_t rssi
Definition: api_mac.h:1675
struct _apimac_sdata ApiMac_sData_t
ApiMac_status_t ApiMac_mlmeGetSecurityReqUint8(ApiMac_securityAttribute_uint8_t pibAttribute, uint8_t *pValue)
This direct execute function retrieves an attribute value from the MAC Secutity PIB.
uint16_t assocShortAddress
Definition: api_mac.h:2068
Definition: api_mac.h:712
ApiMac_status_t ApiMac_secDeleteAllDevices(void)
Removes all MAC device table entries.
ApiMac_panDesc_t * pPanDescriptor
Definition: api_mac.h:2219
bool exempt
Definition: api_mac.h:1983
Definition: api_mac.h:780
Definition: api_mac.h:840
Definition: api_mac.h:572
void * ApiMac_init(bool enableFH)
Initialize this module.
uint8_t numIEs
Definition: api_mac.h:1884
Definition: api_mac.h:1145
ApiMac_disassociateCnfFp_t pDisassociateCnfCb
Definition: api_mac.h:2428
Definition: api_mac.h:1938
Definition: api_mac.h:542
Definition: api_mac.h:1773
Definition: api_mac.h:1156
ApiMac_status_t status
Definition: api_mac.h:2227
Definition: api_mac.h:872
ApiMac_status_t ApiMac_secAddDevice(ApiMac_secAddDevice_t *pAddDevice)
Adds a new MAC device table entry.
Definition: api_mac.h:673
ApiMac_sec_t sec
Definition: api_mac.h:1833
struct _apimac_mlmeorphanind ApiMac_mlmeOrphanInd_t
ApiMac_sData_t msdu
Definition: api_mac.h:1582
uint8_t commandFrameIdentifier
Definition: api_mac.h:1361
Definition: api_mac.h:792
uint8_t securityLevel
Definition: api_mac.h:1275
ApiMac_unprocessedFp_t pUnprocessedCb
Definition: api_mac.h:2456
ApiMac_status_t ApiMac_mlmeGetFhReqUint16(ApiMac_FHAttribute_uint16_t pibAttribute, uint16_t *pValue)
This direct execute function retrieves an attribute value from the MAC Frequency Hopping PIB...
uint8_t channelPage
Definition: api_mac.h:1733
Definition: api_mac.h:406
struct _apimac_securitykeyentry ApiMac_securityKeyEntry_t
Definition: api_mac.h:579
Definition: api_mac.h:852
uint8_t msduHandle
Definition: api_mac.h:1660
Definition: api_mac.h:1064
uint8_t trackBeacon
Definition: api_mac.h:1950
ApiMac_status_t reason
Definition: api_mac.h:2234
uint8_t framePending
Definition: api_mac.h:2253
Definition: api_mac.h:1115
ApiMac_status_t ApiMac_secGetDefaultSourceKey(uint8_t keyId, uint32_t *pFrameCounter)
Reads the frame counter value associated with a MAC security key indexed by the designated key identi...
uint8_t ccaType
Definition: api_mac.h:1266
Definition: api_mac.h:659
ApiMac_dataIndFp_t pDataIndCb
Definition: api_mac.h:2448
uint8_t channelPage
Definition: api_mac.h:1943
uint8_t mpduLinkQuality
Definition: api_mac.h:1671
Definition: api_mac.h:1283
ApiMac_scantype_t scanType
Definition: api_mac.h:1804
ApiMac_status_t ApiMac_mlmeDisassociateReq(ApiMac_mlmeDisassociateReq_t *pData)
This function is used by an associated device to notify the coordinator of its intent to leave the PA...
ApiMac_status_t ApiMac_mlmeGetReqBool(ApiMac_attribute_bool_t pibAttribute, bool *pValue)
This direct execute function retrieves an attribute value from the MAC PIB.
bool noConfirm
Definition: api_mac.h:1537
Definition: api_mac.h:756
ApiMac_keyUsageDescriptor_t * keyUsageList
Definition: api_mac.h:1328
Definition: api_mac.h:1184
Definition: api_mac.h:646
uint16_t symbolRate
Definition: api_mac.h:1254
ApiMac_wisunAsyncFrame_t
Definition: api_mac.h:1181
ApiMac_status_t ApiMac_mlmeGetReqUint16(ApiMac_attribute_uint16_t pibAttribute, uint16_t *pValue)
This direct execute function retrieves an attribute value from the MAC PIB.
ApiMac_payloadIeItem_t item
Definition: api_mac.h:1610
ApiMac_wisunSubIE_t
Definition: api_mac.h:1121
uint8_t correlation
Definition: api_mac.h:1633
void * pNext
Definition: api_mac.h:1608
ApiMac_status_t ApiMac_mlmeOrphanRsp(ApiMac_mlmeOrphanRsp_t *pData)
This function is called in response to an orphan notification from a peer device. This function must ...
Definition: api_mac.h:522
Definition: api_mac.h:636
Definition: api_mac.h:687
Definition: api_mac.h:2012
Definition: api_mac.h:550
Definition: api_mac.h:1412
void(* ApiMac_dataIndFp_t)(ApiMac_mcpsDataInd_t *pDataInd)
Definition: api_mac.h:2384
Definition: api_mac.h:1440
uint8_t eBeaconOrder
Definition: api_mac.h:2143
ApiMac_commStatusReason_t
Definition: api_mac.h:432
Definition: api_mac.h:685
Definition: api_mac.h:642
uint8_t percentFilter
Definition: api_mac.h:1831
ApiMac_status_t status
Definition: api_mac.h:2202
Definition: api_mac.h:417
struct _apimac_secadddevice ApiMac_secAddDevice_t
ApiMac_associateCnfFp_t pAssocCnfCb
Definition: api_mac.h:2424
struct _apimac_mlmedisassociatereq ApiMac_mlmeDisassociateReq_t
ApiMac_pollIndFp_t pPollIndCb
Definition: api_mac.h:2444
Definition: api_mac.h:1117
ApiMac_securityLevelDescriptor_t levelEntry
Definition: api_mac.h:1486
Definition: api_mac.h:2419
uint16_t shortAddr
Definition: api_mac.h:1221
Definition: api_mac.h:1175
ApiMac_assocStatus_t status
Definition: api_mac.h:1754
Definition: api_mac.h:2074
ApiMac_status_t ApiMac_mlmeAssociateReq(ApiMac_mlmeAssociateReq_t *pData)
This function sends an associate request to a coordinator device. The application shall attempt to as...
uint8_t beaconOrder
Definition: api_mac.h:1911
Definition: api_mac.h:717
Definition: api_mac.h:696
ApiMac_status_t ApiMac_mlmeResetReq(bool setDefaultPib)
This direct execute function resets the MAC. This function must be called once at system startup befo...
uint8_t gpOffset
Definition: api_mac.h:1586
Definition: api_mac.h:1072
Definition: api_mac.h:821
uint16_t payloadIeLen
Definition: api_mac.h:1639
ApiMac_keyUsageDescriptor_t usageEntry
Definition: api_mac.h:1447
void(* ApiMac_purgeCnfFp_t)(ApiMac_mcpsPurgeCnf_t *pPurgeCnf)
Definition: api_mac.h:2390
ApiMac_wisunAsycnOperation_t
Definition: api_mac.h:1172
uint8_t logicalChannel
Definition: api_mac.h:1941
struct _apimac_keydescriptor ApiMac_keyDescriptor_t
Definition: api_mac.h:632
ApiMac_status_t ApiMac_enableFH(void)
Enables the Frequency hopping operation. Make sure you call this function before setting any FH param...
Definition: api_mac.h:1190
ApiMac_sAddrExt_t deviceAddress
Definition: api_mac.h:2055
ApiMac_pollCnfFp_t pPollCnfCb
Definition: api_mac.h:2440
uint16_t timestamp2
Definition: api_mac.h:1625
ApiMac_status_t ApiMac_mlmeGetReqUint8(ApiMac_attribute_uint8_t pibAttribute, uint8_t *pValue)
This direct execute function retrieves an attribute value from the MAC PIB.
Definition: api_mac.h:1079
uint8_t lookupDataSize
Definition: api_mac.h:1288
uint16_t payloadIELen
Definition: api_mac.h:1573
Definition: api_mac.h:860
bool useAltBE
Definition: api_mac.h:1541
uint32_t frameCounter
Definition: api_mac.h:2017
Definition: api_mac.h:419
struct _apimac_securitypibdeviceentry ApiMac_securityPibDeviceEntry_t
ApiMac_status_t ApiMac_parsePayloadSubIEs(uint8_t *pContent, uint16_t contentLen, ApiMac_payloadIeRec_t **pList)
Parses the payload sub information element. This function creates a linked list (pList) of sub IEs fr...
uint8_t scanDuration
Definition: api_mac.h:1806
Definition: api_mac.h:741
Definition: api_mac.h:512
ApiMac_sec_t sec
Definition: api_mac.h:1748
uint8_t finalCapSlot
Definition: api_mac.h:2138
Definition: api_mac.h:856
Definition: api_mac.h:912
Definition: api_mac.h:706
ApiMac_keyDeviceDescriptor_t deviceEntry
Definition: api_mac.h:1433
uint8_t power
Definition: api_mac.h:1569
Definition: api_mac.h:978
ApiMac_status_t ApiMac_updatePanId(uint16_t panId)
Update Device Table entry and PIB with new Pan Id.
uint8_t linkQuality
Definition: api_mac.h:1716
Definition: api_mac.h:683
uint32_t timestamp
Definition: api_mac.h:1718
Definition: api_mac.h:725
Definition: api_mac.h:531
Definition: api_mac.h:1356
uint8_t phyID
Definition: api_mac.h:1735
ApiMac_commStatusReason_t reason
Definition: api_mac.h:2268
uint8_t superFrameOrder
Definition: api_mac.h:2136
ApiMac_sec_t sec
Definition: api_mac.h:1761
Definition: api_mac.h:1104
Definition: api_mac.h:1085
Definition: api_mac.h:991
Definition: api_mac.h:1001
Definition: api_mac.h:1052
Definition: api_mac.h:2063
Definition: api_mac.h:644
uint8_t channelPage
Definition: api_mac.h:1709
Definition: api_mac.h:613
Definition: api_mac.h:1087
Definition: api_mac.h:1031
Definition: api_mac.h:2224
Definition: api_mac.h:1270
ApiMac_purgeCnfFp_t pPurgeCnfCb
Definition: api_mac.h:2450
struct _apimac_mlmestartreq ApiMac_mlmeStartReq_t
bool permitJoining
Definition: api_mac.h:1820
Definition: api_mac.h:507
uint8_t msduHandle
Definition: api_mac.h:1563
Definition: api_mac.h:1954
uint8_t * pIEList
Definition: api_mac.h:1571
Definition: api_mac.h:854
Definition: api_mac.h:689
bool gtsPermit
Definition: api_mac.h:1714
uint32_t includeFhIEs
Definition: api_mac.h:1580
struct _apimac_macmlmeassociatereq ApiMac_mlmeAssociateReq_t
Definition: api_mac.h:788
struct _apimac_mlmeassociatecnf ApiMac_mlmeAssociateCnf_t
bool securityFailure
Definition: api_mac.h:1720
uint8_t frameType
Definition: api_mac.h:1359
Definition: api_mac.h:393
ApiMac_deviceDescriptor_t devInfo
Definition: api_mac.h:1386
ApiMac_attribute_array_t
Definition: api_mac.h:864
Definition: api_mac.h:456
ApiMac_sAddrExt_t deviceAddress
Definition: api_mac.h:1750
bool allocAddr
Definition: api_mac.h:1507
ApiMac_sAddrExt_t orphanAddress
Definition: api_mac.h:2193
Definition: api_mac.h:729
ApiMac_commStatusIndFp_t pCommStatusCb
Definition: api_mac.h:2442
struct _apimac_mlmedisassociateind ApiMac_mlmeDisassociateInd_t
uint16_t numChannels
Definition: api_mac.h:1248
ApiMac_sec_t beaconSec
Definition: api_mac.h:1930
ApiMac_status_t ApiMac_mlmeWSAsyncReq(ApiMac_mlmeWSAsyncReq_t *pData)
This functions handles a WiSUN async request. The possible operation is Async Start or Async Stop...
ApiMac_status_t status
Definition: api_mac.h:1658
bool duplicateDevFlag
Definition: api_mac.h:2007
struct _apimac_securitypibkeydeviceentry ApiMac_securityPibKeyDeviceEntry_t
Definition: api_mac.h:1124
Definition: api_mac.h:475
struct _apimac_keyusagedescriptor ApiMac_keyUsageDescriptor_t
ApiMac_sAddr_t deviceAddress
Definition: api_mac.h:1763
ApiMac_status_t ApiMac_mlmeSetReqBool(ApiMac_attribute_bool_t pibAttribute, bool value)
This direct execute function sets an attribute value in the MAC PIB.
uint16_t keyIndex
Definition: api_mac.h:1443
ApiMac_capabilityInfo_t capabilityInformation
Definition: api_mac.h:2057
Definition: api_mac.h:592
ApiMac_assocStatus_t status
Definition: api_mac.h:2066
Definition: api_mac.h:754
ApiMac_sec_t sec
Definition: api_mac.h:2270
uint8_t keyUsageListEntries
Definition: api_mac.h:1330
Definition: api_mac.h:555
bool MPMScan
Definition: api_mac.h:1838
bool ffd
Definition: api_mac.h:1495
ApiMac_attribute_uint32_t
Definition: api_mac.h:834
Definition: api_mac.h:2248
Definition: api_mac.h:464
uint16_t NBPANEBeaconOrder
Definition: api_mac.h:1873
ApiMac_status_t ApiMac_mlmeSetFhReqUint8(ApiMac_FHAttribute_uint8_t pibAttribute, uint8_t value)
This direct execute function sets an attribute value in the MAC Frequency Hopping PIB...
Definition: api_mac.h:1426
Definition: api_mac.h:1690
ApiMac_securityAttribute_uint16_t
Definition: api_mac.h:891
Definition: api_mac.h:1199
Definition: api_mac.h:677
ApiMac_sAddrExt_t extAddress
Definition: api_mac.h:1352
Definition: api_mac.h:605
Definition: api_mac.h:885
void(* ApiMac_pollIndFp_t)(ApiMac_mlmePollInd_t *pPollInd)
Definition: api_mac.h:2372
ApiMac_status_t ApiMac_secDeleteDevice(ApiMac_sAddrExt_t *pExtAddr)
Removes MAC device table entries.
ApiMac_attribute_uint8_t
Definition: api_mac.h:693
Definition: api_mac.h:727
Definition: api_mac.h:1201
ApiMac_frameCntr_t * frameCntr
Definition: api_mac.h:1392
Definition: api_mac.h:675
struct _apimac_mlmestartcnf ApiMac_mlmeStartCnf_t
uint8_t frameType
Definition: api_mac.h:1306
uint8_t * pIEIDs
Definition: api_mac.h:1879
ApiMac_status_t ApiMac_secAddKeyInitFrameCounter(ApiMac_secAddKeyInitFrameCounter_t *pInfo)
Adds the MAC security key, adds the associated lookup list for the key, initializes the frame counter...
Definition: api_mac.h:1292
Definition: api_mac.h:544
uint16_t keyIdx
Definition: api_mac.h:1379
ApiMac_status_t ApiMac_mlmeGetFhReqUint8(ApiMac_FHAttribute_uint8_t pibAttribute, uint8_t *pValue)
This direct execute function retrieves an attribute value from the MAC Frequency Hopping PIB...
Definition: api_mac.h:2292
uint32_t channelSpacing
Definition: api_mac.h:1250
ApiMac_keyIdLookupDescriptor_t lookupEntry
Definition: api_mac.h:1419
Definition: api_mac.h:615
bool useGreenPower
Definition: api_mac.h:1550
Definition: api_mac.h:985
ApiMac_sAddr_t coordAddress
Definition: api_mac.h:1693
ApiMac_status_t
Definition: api_mac.h:449
uint16_t superframeSpec
Definition: api_mac.h:1705
ApiMac_status_t ApiMac_mlmeSetFhReqUint16(ApiMac_FHAttribute_uint16_t pibAttribute, uint16_t value)
This direct execute function sets an attribute value in the MAC Frequency Hopping PIB...
Definition: api_mac.h:441
struct _apimac_coexist ApiMac_coexist_t
ApiMac_status_t ApiMac_mlmeGetSecurityReqStruct(ApiMac_securityAttribute_struct_t pibAttribute, void *pValue)
This direct execute function retrieves an attribute value from the MAC Secutity PIB.
Definition: api_mac.h:993
ApiMac_payloadIEGroup_t
Definition: api_mac.h:1097
struct _apimac_securitypiblevelentry ApiMac_securityPibSecurityLevelEntry_t
uint8_t superframeOrder
Definition: api_mac.h:1913
Definition: api_mac.h:577
Definition: api_mac.h:1091
Definition: api_mac.h:765
struct _apimac_mlmewsasynccnf ApiMac_mlmeWsAsyncCnf_t
Definition: api_mac.h:1243
void ApiMac_processIncoming(void)
Process incoming messages from the MAC stack.
uint16_t keyIndex
Definition: api_mac.h:1457
Definition: api_mac.h:1605
Definition: api_mac.h:827
ApiMac_status_t ApiMac_mlmePollReq(ApiMac_mlmePollReq_t *pData)
This function is used to request pending data from the coordinator. When the poll request is complete...
Definition: api_mac.h:1857
Definition: api_mac.h:426
Definition: api_mac.h:1003
Definition: api_mac.h:758
Definition: api_mac.h:395
ApiMac_wsAsyncCnfFp_t pWsAsyncCnfCb
Definition: api_mac.h:2454
bool securityOverrideSecurityMinimum
Definition: api_mac.h:1372
struct _apimac_mlmecommstatusind ApiMac_mlmeCommStatusInd_t
uint16_t panID
Definition: api_mac.h:1973
ApiMac_status_t ApiMac_mlmeSetSecurityReqStruct(ApiMac_securityAttribute_struct_t pibAttribute, void *pValue)
This direct execute function sets an attribute value in the MAC Security PIB.
Definition: api_mac.h:2125
Definition: api_mac.h:607
ApiMac_sec_t sec
Definition: api_mac.h:1729
struct _apimac_keydevicedescriptor ApiMac_keyDeviceDescriptor_t
uint8_t linkQuality
Definition: api_mac.h:1825
ApiMac_sec_t sec
Definition: api_mac.h:2070
Definition: api_mac.h:752
ApiMac_MLMESubIE_t
Definition: api_mac.h:1110
Definition: api_mac.h:1113
Definition: api_mac.h:623
Definition: api_mac.h:477
Definition: api_mac.h:1025
Definition: api_mac.h:601
Definition: api_mac.h:1132
Definition: api_mac.h:1027
Definition: api_mac.h:1197
ApiMac_status_t ApiMac_mlmeGetSecurityReqArray(ApiMac_securityAttribute_array_t pibAttribute, uint8_t *pValue)
This direct execute function retrieves an attribute value from the MAC Secutity PIB.
Definition: api_mac.h:887
void ApiMac_registerCallbacks(ApiMac_callbacks_t *pCallbacks)
Register for MAC callbacks.
struct _apimac_beacondata ApiMac_beaconData_t
uint8_t channelPage
Definition: api_mac.h:2240
Definition: api_mac.h:565
uint8_t keyIdLookupEntries
Definition: api_mac.h:1317
uint8_t dsn
Definition: api_mac.h:1637
ApiMac_beaconType_t beaconType
Definition: api_mac.h:2171
struct _apimac_txoptions ApiMac_txOptions_t
Definition: api_mac.h:1050
ApiMac_status_t ApiMac_mlmeSetReqUint8(ApiMac_attribute_uint8_t pibAttribute, uint8_t value)
This direct execute function sets an attribute value in the MAC PIB.
uint8_t keyIndex
Definition: api_mac.h:1403
void(* ApiMac_associateCnfFp_t)(ApiMac_mlmeAssociateCnf_t *pAssocCnf)
Definition: api_mac.h:2308
uint8_t channel
Definition: api_mac.h:1567
ApiMac_status_t ApiMac_mlmeScanReq(ApiMac_mlmeScanReq_t *pData)
This function initiates an energy detect, active, passive, or orphan scan on one or more channels...
struct _apimac_sec ApiMac_sec_t
uint8_t maxResults
Definition: api_mac.h:1815
ApiMac_scantype_t
Definition: api_mac.h:1138
Definition: api_mac.h:619
ApiMac_addrType_t addrMode
Definition: api_mac.h:1227
uint8_t keyUsageIndex
Definition: api_mac.h:1445
Definition: api_mac.h:499
uint8_t lookupDataSize
Definition: api_mac.h:2037
#define APIMAC_MAX_KEY_LOOKUP_LEN
Definition: api_mac.h:220
uint8_t * pIEContent
Definition: api_mac.h:1601
Definition: api_mac.h:995
ApiMac_sAddr_t dstAddr
Definition: api_mac.h:2264
Definition: api_mac.h:1033
struct _apimac_payloadierec ApiMac_payloadIeRec_t
Definition: api_mac.h:739
ApiMac_sAddr_t srcAddr
Definition: api_mac.h:2277
void ApiMac_freeIEList(ApiMac_payloadIeRec_t *pList)
Free the linked list allocated by ApiMac_parsePayloadGroupIEs() or ApiMac_parsePayloadSubIEs().
struct _apimac_mlmepollreq ApiMac_mlmePollReq_t
uint8_t ieId
Definition: api_mac.h:1597
struct _apimac_mcpspurgecnf ApiMac_mcpsPurgeCnf_t
uint8_t phyID
Definition: api_mac.h:2242
uint8_t retries
Definition: api_mac.h:1669
struct _apimac_devicedescriptor ApiMac_deviceDescriptor_t
ApiMac_status_t ApiMac_mlmeGetFhReqArray(ApiMac_FHAttribute_array_t pibAttribute, uint8_t *pValue)
This direct execute function retrieves an attribute value from the MAC Frequency Hopping PIB...
uint16_t devicePanId
Definition: api_mac.h:1765
uint16_t keyDeviceIndex
Definition: api_mac.h:1431
Definition: api_mac.h:1490
uint8_t * pSdu
Definition: api_mac.h:2121
Definition: api_mac.h:1068
ApiMac_fhDispatchType_t fhProtoDispatch
Definition: api_mac.h:1645
ApiMac_status_t ApiMac_mlmeSetFhReqArray(ApiMac_FHAttribute_array_t pibAttribute, uint8_t *pValue)
This direct execute function sets an attribute value in the MAC Frequency Hopping PIB...
ApiMac_status_t ApiMac_mcpsPurgeReq(uint8_t msduHandle)
This function purges and discards a data request from the MAC data queue. When the operation is compl...
ApiMac_sec_t sec
Definition: api_mac.h:1649
Definition: api_mac.h:1614
Definition: api_mac.h:997
uint8_t logicalChannel
Definition: api_mac.h:2238
bool newKeyFlag
Definition: api_mac.h:2032
uint16_t coordPanId
Definition: api_mac.h:1695
void(* ApiMac_associateIndFp_t)(ApiMac_mlmeAssociateInd_t *pAssocInd)
Definition: api_mac.h:2302
uint16_t panId
Definition: api_mac.h:1897
Definition: api_mac.h:603
Definition: api_mac.h:546
Definition: api_mac.h:397
ApiMac_sAddrExt_t extAddr
Definition: api_mac.h:1223
uint8_t keyIdMode
Definition: api_mac.h:1277
void(* ApiMac_pollCnfFp_t)(ApiMac_mlmePollCnf_t *pPollCnf)
Definition: api_mac.h:2359
Definition: api_mac.h:594
Definition: api_mac.h:1888
Definition: api_mac.h:505
ApiMac_associateIndFp_t pAssocIndCb
Definition: api_mac.h:2422
ApiMac_status_t status
Definition: api_mac.h:1684
Definition: api_mac.h:494
uint32_t frameCounter
Definition: api_mac.h:1378
ApiMac_sAddr_t srcAddr
Definition: api_mac.h:1617
Definition: api_mac.h:1060
struct _apimac_mlmediassociatecnf ApiMac_mlmeDisassociateCnf_t
Definition: api_mac.h:570
ApiMac_sAddr_t coordAddress
Definition: api_mac.h:1737
Definition: api_mac.h:816
uint32_t frameCounter
Definition: api_mac.h:1405
ApiMac_status_t ApiMac_mlmeSetSecurityReqUint16(ApiMac_securityAttribute_uint16_t pibAttribute, uint16_t value)
This direct execute function sets an attribute value in the MAC Security PIB.
Definition: api_mac.h:563
Definition: api_mac.h:745
bool mainsPower
Definition: api_mac.h:1497
ApiMac_FHAttribute_uint16_t
Definition: api_mac.h:1012
ApiMac_sec_t sec
Definition: api_mac.h:1795
Definition: api_mac.h:867
ApiMac_securityAttribute_array_t
Definition: api_mac.h:905
ApiMac_fhFrameType_t fhFrameType
Definition: api_mac.h:1643
Definition: api_mac.h:1017
struct _apimac_mlmepollcnf ApiMac_mlmePollCnf_t
uint16_t panId
Definition: api_mac.h:2236
ApiMac_disassocateReason_t disassociateReason
Definition: api_mac.h:1767
ApiMac_status_t ApiMac_mlmeSetSecurityReqUint8(ApiMac_securityAttribute_uint8_t pibAttribute, uint8_t value)
This direct execute function sets an attribute value in the MAC Security PIB.
Definition: api_mac.h:2102
ApiMac_FHAttribute_uint8_t
Definition: api_mac.h:982
uint32_t frameCounter
Definition: api_mac.h:1338
ApiMac_sec_t sec
Definition: api_mac.h:1957
Definition: api_mac.h:894
ApiMac_sec_t sec
Definition: api_mac.h:2059
Definition: api_mac.h:1799
uint16_t shortAddr
Definition: api_mac.h:1975
Definition: api_mac.h:540
Definition: api_mac.h:881
Definition: api_mac.h:1788
uint8_t logicalChannel
Definition: api_mac.h:1707
bool txIndirect
Definition: api_mac.h:1769
ApiMac_sec_t sec
Definition: api_mac.h:1584
void(* ApiMac_scanCnfFp_t)(ApiMac_mlmeScanCnf_t *pScanCnf)
Definition: api_mac.h:2341
Definition: api_mac.h:1134
Definition: api_mac.h:679
ApiMac_status_t ApiMac_mlmeGetReqArray(ApiMac_attribute_array_t pibAttribute, uint8_t *pValue)
This direct execute function retrieves an attribute value from the MAC PIB.
uint32_t frameCntr
Definition: api_mac.h:1647
void(* ApiMac_disassociateIndFp_t)(ApiMac_mlmeDisassociateInd_t *pDisassociateInd)
Definition: api_mac.h:2314
#define APIMAC_SADDR_EXT_LEN
Definition: api_mac.h:152
uint8_t eBeaconOrder
Definition: api_mac.h:1863
Definition: api_mac.h:710
uint8_t channelPage
Definition: api_mac.h:2206
bool panCoord
Definition: api_mac.h:1493
bool blackListed
Definition: api_mac.h:1299
Definition: api_mac.h:548
Definition: api_mac.h:1005
Definition: api_mac.h:1186
Definition: api_mac.h:1312
struct _apimac_mlmewsasyncreq ApiMac_mlmeWSAsyncReq_t
void ApiMac_buildMsgCapInfo(uint8_t cInfo, ApiMac_capabilityInfo_t *pPBcapInfo)
Convert from bitmask byte to API MAC capInfo.
struct _apimac_mrfskphydesc ApiMac_MRFSKPHYDesc_t
struct _apimac_mlmeassociatersp ApiMac_mlmeAssociateRsp_t
ApiMac_orphanIndFp_t pOrphanIndCb
Definition: api_mac.h:2432
Definition: api_mac.h:1383
ApiMac_status_t status
Definition: api_mac.h:2295
uint8_t keyIndex
Definition: api_mac.h:1279
ApiMac_coexist_t coexist
Definition: api_mac.h:2164
Definition: api_mac.h:1162
uint8_t numPendExtAddr
Definition: api_mac.h:2112
Definition: api_mac.h:1056
Definition: api_mac.h:708
Definition: api_mac.h:942
uint8_t beaconOrder
Definition: api_mac.h:2130
uint16_t coordPanId
Definition: api_mac.h:1739
Definition: api_mac.h:1726
ApiMac_beaconData_t beacon
Definition: api_mac.h:2183
uint8_t phyId
Definition: api_mac.h:2208
ApiMac_addrType_t
Definition: api_mac.h:403
void(* ApiMac_wsAsyncCnfFp_t)(ApiMac_mlmeWsAsyncCnf_t *pWsAsyncCnf)
Definition: api_mac.h:2402
uint8_t MPMScanType
Definition: api_mac.h:1840
Definition: api_mac.h:501
uint8_t capBackOff
Definition: api_mac.h:2152
Definition: api_mac.h:1481
ApiMac_fhDispatchType_t fhProtoDispatch
Definition: api_mac.h:1578
ApiMac_attribute_uint16_t
Definition: api_mac.h:796
ApiMac_sAddr_t coordAddress
Definition: api_mac.h:1791
ApiMac_sec_t realignSec
Definition: api_mac.h:1928
ApiMac_wisunAsyncFrame_t frameType
Definition: api_mac.h:1961
Definition: api_mac.h:561
struct _apimac_pandesc ApiMac_panDesc_t
struct _apimac_secdevicedescriptor ApiMac_securityDeviceDescriptor_t
uint8_t logicalChannel
Definition: api_mac.h:1731
Definition: api_mac.h:517
Definition: api_mac.h:655
ApiMac_keyIdMode_t
Definition: api_mac.h:650
Definition: api_mac.h:883
uint8_t ApiMac_convertCapabilityInfo(ApiMac_capabilityInfo_t *pMsgcapInfo)
Convert ApiMac_capabilityInfo_t data type to uint8 capInfo.
Definition: api_mac.h:458
Definition: api_mac.h:681
Definition: api_mac.h:737
ApiMac_disassocateReason_t
Definition: api_mac.h:423
ApiMac_txOptions_t txOptions
Definition: api_mac.h:1565
Definition: api_mac.h:617
ApiMac_status_t ApiMac_parsePayloadGroupIEs(uint8_t *pPayload, uint16_t payloadLen, ApiMac_payloadIeRec_t **pList)
Parses the Group payload information element. This function creates a linked list (plist) from the Pa...
ApiMac_status_t status
Definition: api_mac.h:2251
Definition: api_mac.h:527
Definition: api_mac.h:897
Definition: api_mac.h:466
Definition: api_mac.h:583
uint16_t dstPanId
Definition: api_mac.h:1629
struct _apimac_mcpsdatacnf ApiMac_mcpsDataCnf_t
Definition: api_mac.h:989
uint8_t * pEnergyDetect
Definition: api_mac.h:2217
Definition: api_mac.h:671
bool ack
Definition: api_mac.h:1517
bool batteryLifeExt
Definition: api_mac.h:1921
ApiMac_sAddr_t srcAddr
Definition: api_mac.h:2262
Definition: api_mac.h:503
ApiMac_capabilityInfo_t capabilityInformation
Definition: api_mac.h:1741
uint16_t srcPanId
Definition: api_mac.h:2279
uint8_t phyID
Definition: api_mac.h:1810
Definition: api_mac.h:1007
uint8_t resultListSize
Definition: api_mac.h:2212
ApiMac_securityAttribute_uint8_t
Definition: api_mac.h:878
Definition: api_mac.h:1303
ApiMac_sAddrExt_t extAddr
Definition: api_mac.h:1977
Definition: api_mac.h:731
ApiMac_status_t ApiMac_mlmeSetReqArray(ApiMac_attribute_array_t pibAttribute, uint8_t *pValue)
This direct execute function sets an attribute value in the MAC PIB.
ApiMac_sAddrExt_t orphanAddress
Definition: api_mac.h:1778
Definition: api_mac.h:874
uint16_t ieContentLen
Definition: api_mac.h:1599
void(* ApiMac_unprocessedFp_t)(uint16_t param1, uint16_t param2, void *pMsg)
Definition: api_mac.h:2409
uint8_t ApiMac_sAddrExt_t[APIMAC_SADDR_EXT_LEN]
Definition: api_mac.h:1209
Definition: api_mac.h:1681
ApiMac_syncLossIndFp_t pSyncLossIndCb
Definition: api_mac.h:2438
Definition: api_mac.h:844
Definition: api_mac.h:1231
struct _apimac_ebeacondata ApiMac_eBeaconData_t
Definition: api_mac.h:599
ApiMac_status_t ApiMac_mlmeGetReqUint32(ApiMac_attribute_uint32_t pibAttribute, uint32_t *pValue)
This direct execute function retrieves an attribute value from the MAC PIB.
Definition: api_mac.h:408
uint16_t keyIndex
Definition: api_mac.h:1415
uint16_t shortAddress
Definition: api_mac.h:1347
uint8_t correlation
Definition: api_mac.h:1673
void(* ApiMac_orphanIndFp_t)(ApiMac_mlmeOrphanInd_t *pOrphanInd)
Definition: api_mac.h:2335
uint8_t fskModScheme
Definition: api_mac.h:1252
Definition: api_mac.h:701
ApiMac_addrType_t srcAddrMode
Definition: api_mac.h:1561
uint16_t eBeaconOrderNBPAN
Definition: api_mac.h:2157
Definition: api_mac.h:999
uint16_t dstPanId
Definition: api_mac.h:1559
Definition: api_mac.h:1454
uint16_t keyDeviceListEntries
Definition: api_mac.h:1325
ApiMac_fhDispatchType_t
Definition: api_mac.h:1194
#define APIMAC_KEY_MAX_LEN
Definition: api_mac.h:149
uint16_t len
Definition: api_mac.h:1236
uint8_t numPendShortAddr
Definition: api_mac.h:2105
uint16_t panID
Definition: api_mac.h:1345
Definition: api_mac.h:454
Definition: api_mac.h:666
uint8_t channelPage
Definition: api_mac.h:1907
ApiMac_eBeaconData_t eBeacon
Definition: api_mac.h:2185
struct _apimac_securitypibkeyidlookupentry ApiMac_securityPibKeyIdLookupEntry_t
Definition: api_mac.h:653
uint16_t panId
Definition: api_mac.h:2266
struct _apimac_mpmParams ApiMac_mpmParams_t
ApiMac_securityAttribute_struct_t
Definition: api_mac.h:916
Definition: api_mac.h:484
struct _apimac_secaddkeyinitframecounter ApiMac_secAddKeyInitFrameCounter_t
Definition: api_mac.h:1019
Definition: api_mac.h:2168
bool pendingBit
Definition: api_mac.h:1528
struct _apimac_mlmepollind ApiMac_mlmePollInd_t
ApiMac_securityDeviceDescriptor_t deviceEntry
Definition: api_mac.h:1473
Definition: api_mac.h:908
uint8_t logicalChannel
Definition: api_mac.h:1902
Definition: api_mac.h:1177
Definition: api_mac.h:2274
Definition: api_mac.h:1592
struct _apimac_mlmescanreq ApiMac_mlmeScanReq_t
Definition: api_mac.h:1029
Definition: api_mac.h:1151
uint8_t gpDuration
Definition: api_mac.h:1588
bool uniqueDevice
Definition: api_mac.h:1297
Definition: api_mac.h:634
Definition: api_mac.h:1468
Definition: api_mac.h:776
void(* ApiMac_commStatusIndFp_t)(ApiMac_mlmeCommStatusInd_t *pCommStatus)
Definition: api_mac.h:2365
ApiMac_sAddr_t dstAddr
Definition: api_mac.h:1557
struct _apimac_mcpsdataind ApiMac_mcpsDataInd_t