TI-15.4 Stack API
|
#include <api_mac.h>
Data Fields | |
uint8_t | keySource [APIMAC_KEY_SOURCE_MAX_LEN] |
uint8_t | securityLevel |
uint8_t | keyIdMode |
uint8_t | keyIndex |
Common security type
uint8_t _apimac_sec::keySource[APIMAC_KEY_SOURCE_MAX_LEN] |
Key source
uint8_t _apimac_sec::securityLevel |
Security Level
uint8_t _apimac_sec::keyIdMode |
Key identifier mode
uint8_t _apimac_sec::keyIndex |
Key index