|  |  | 
| rflib
    | 

Go to the source code of this file.
| Data Structures | |
| struct | rfc_CMD_HS_TX_s | 
| High-Speed Transmit Command.  More... | |
| struct | rfc_CMD_HS_RX_s | 
| High-Speed Receive Command.  More... | |
| struct | rfc_hsRxOutput_s | 
| struct | rfc_hsRxStatus_s | 
| Macros | |
| #define | __RFC_STRUCT | 
| #define | __RFC_STRUCT_ATTR | 
| #define | CMD_HS_TX 0x3841 | 
| #define | CMD_HS_RX 0x3842 | 
| Typedefs | |
| typedef struct rfc_CMD_HS_TX_s | rfc_CMD_HS_TX_t | 
| typedef struct rfc_CMD_HS_RX_s | rfc_CMD_HS_RX_t | 
| typedef struct rfc_hsRxOutput_s | rfc_hsRxOutput_t | 
| typedef struct rfc_hsRxStatus_s | rfc_hsRxStatus_t | 
| #define __RFC_STRUCT | 
| #define __RFC_STRUCT_ATTR |