![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
ToF Security Handle. More...
Data Fields | |
ctrDrbgState_t | ctrDrbgState |
ctr DRBG State | |
CryptoCC26XX_Handle | encHandle |
AES Encryption handle. | |
int | encKey |
AES Encryption key. | |
CryptoCC26XX_Params | encParams |
AES Encryption parameters. | |
uint16_t | numOfSyncWordsPerBuffer |
Length of double buffer, both buffers must be equal length. The number of bursts in double buffer mode is still numBurstSamples. | |
uint8_t * | pSyncWordBuffer1 |
Pointer to the sync word buffer, used in both single and double buffer mode. | |
uint8_t * | pSyncWordBuffer2 |
Pointer to the second sync word buffer, used in double buffer mode only. | |
uint8_t | seed [CTR_DRBG_SEEDLEN] |
ctr DRBG Seed | |
tofSecCfgPrms_t | tofSecCfgParams |
ToF Security Configuration Parameters. | |
ToF Security Handle.