25 #ifndef TOF_SECURITY_H_ 26 #define TOF_SECURITY_H_ 38 #include <ti/drivers/crypto/CryptoCC26XX.h> 44 #define NUM_ELEMENTS(x) (sizeof(x)/sizeof(x[0])) 51 #define CTR_DRBG_BLOCKLEN 16 52 #define CTR_DRBG_SEEDLEN (CTR_DRBG_BLOCKLEN + CTR_DRBG_BLOCKLEN) 53 #define CTR_DRBG_INST_FLAG 0xAA 55 #define TOF_SEC_FILL_BOTH_BUFFS 0x01 56 #define TOF_SEC_FILL_1ST_BUFF 0x02 57 #define TOF_SEC_FILL_2ND_BUFF 0x03 59 #define TOF_SEC_SYNCWORD_SIZE 8 61 #define TOF_SEC_DBL_BUFF_SIZE 16 226 #endif // TOF_SECURITY_H_ ToF Security Handle.
Definition: tof_security.h:105
Invalid parameters fail.
Definition: tof_security.h:85
int encKey
AES Encryption key.
Definition: tof_security.h:123
uint8_t * pSyncWordBuffer1
Pointer to the sync word buffer, used in both single and double buffer mode.
Definition: tof_security.h:114
CryptoCC26XX_Handle encHandle
AES Encryption handle.
Definition: tof_security.h:122
int TOFSecurity_genSyncWords(tofSecHandle_t *tofSecHandle, uint8_t bufferToFill)
Will fill each Sync Word Buffer with numOfSyncWordsPerBuffer Sync Words.
Seed Generation fail.
Definition: tof_security.h:82
ctr DRBG State
Definition: tof_security.h:89
#define CTR_DRBG_SEEDLEN
Length of CTR DRBG Seed.
Definition: tof_security.h:52
Single Buffer.
Definition: tof_security.h:74
uint16_t syncWordSize
In bytes. Defaults to 8.
Definition: tof_security.h:100
CryptoCC26XX_Params encParams
AES Encryption parameters.
Definition: tof_security.h:121
AES fail.
Definition: tof_security.h:83
Allocation fail.
Definition: tof_security.h:84
int TOFSecurity_close(tofSecHandle_t *tofSecHandle)
This function is used to close ToF Security and free buffers.
uint8_t * pSyncWordBuffer2
Pointer to the second sync word buffer, used in double buffer mode only.
Definition: tof_security.h:115
uint8_t bUseDoubleBuffer
Defaults to false.
Definition: tof_security.h:99
uint8_t instantiatedFlag
Variable used for ctr DRBG State.
Definition: tof_security.h:93
Double Buffer.
Definition: tof_security.h:75
Success.
Definition: tof_security.h:81
#define CTR_DRBG_BLOCKLEN
Length of CTR DRBG Block.
Definition: tof_security.h:51
tofSecCfgPrms_t tofSecCfgParams
ToF Security Configuration Parameters.
Definition: tof_security.h:110
ctrDrbgState_t ctrDrbgState
ctr DRBG State
Definition: tof_security.h:108
int TOFSecurity_open(tofSecHandle_t *tofSecHandle, tofSecCfgPrms_t *tofSecCfgPrms)
This function is used to open the tof security module (to default or to presets defined in tofSecCfgP...
int TOFSecurity_genSeed(tofSecHandle_t *tofSecHandle)
use TRNG HW module to generate a true 128-bit random seed
ToF Security Configuration Parameters.
Definition: tof_security.h:97
int TOFSecurity_setSeed(tofSecHandle_t *tofSecHandle, uint8_t *newSeed)
This function is used to reseed the ctr drbg.
tofSecErrRes_t
ToF Security Error Result.
Definition: tof_security.h:79
uint16_t totalNumOfSyncWords
Defaults to 64.
Definition: tof_security.h:101
tofSecMode_e
ToF Security Mode.
Definition: tof_security.h:72
uint16_t numOfSyncWordsPerBuffer
Length of double buffer, both buffers must be equal length. The number of bursts in double buffer mod...
Definition: tof_security.h:113