![]() |
![]() |
TI BLE-Stack for Bluetooth API Documentation
3.03.00.00
|
ToF security module interface.
Go to the source code of this file.
Data Structures | |
struct | ctrDrbgState_t |
ctr DRBG State More... | |
struct | tofSecCfgPrms_t |
ToF Security Configuration Parameters. More... | |
struct | tofSecHandle_t |
ToF Security Handle. More... | |
Macros | |
#define | CTR_DRBG_BLOCKLEN 16 |
Length of CTR DRBG Block. | |
#define | CTR_DRBG_INST_FLAG 0xAA |
CTR DRBG Flag. | |
#define | CTR_DRBG_SEEDLEN (CTR_DRBG_BLOCKLEN + CTR_DRBG_BLOCKLEN) |
Length of CTR DRBG Seed. | |
#define | NUM_ELEMENTS(x) (sizeof(x)/sizeof(x[0])) |
NUM_ELEMENTS calculates the num of elements in an array. | |
#define | TOF_SEC_DBL_BUFF_SIZE 16 |
Size of ToF_securoty double buffer. | |
#define | TOF_SEC_FILL_1ST_BUFF 0x02 |
Fill first buffers. | |
#define | TOF_SEC_FILL_2ND_BUFF 0x03 |
Fill second buffers. | |
#define | TOF_SEC_FILL_BOTH_BUFFS 0x01 |
Fill both buffers. | |
#define | TOF_SEC_SYNCWORD_SIZE 8 |
Length of Syncword. | |
Enumerations | |
enum | tofSecErrRes_t { TOF_SEC_SUCCESS_E = 0, TOF_SEC_GEN_FAIL_E, TOF_SEC_AES_FAIL_E, TOF_SEC_ALLOC_FAIL_E, TOF_SEC_INVALID_PRMS_FAIL_E } |
ToF Security Error Result. More... | |
enum | tofSecMode_e { TOF_MODE_SINGLE_BUF = 0, TOF_MODE_DBL_BUF } |
ToF Security Mode. More... | |
Functions | |
int | TOFSecurity_close (tofSecHandle_t *tofSecHandle) |
This function is used to close ToF Security and free buffers. More... | |
int | TOFSecurity_genSeed (tofSecHandle_t *tofSecHandle) |
use TRNG HW module to generate a true 128-bit random seed More... | |
int | TOFSecurity_genSyncWords (tofSecHandle_t *tofSecHandle, uint8_t bufferToFill) |
Will fill each Sync Word Buffer with numOfSyncWordsPerBuffer Sync Words. More... | |
int | TOFSecurity_open (tofSecHandle_t *tofSecHandle, tofSecCfgPrms_t *tofSecCfgPrms) |
This function is used to open the tof security module (to default or to presets defined in tofSecCfgPrms) and reset the AES engine. More... | |
int | TOFSecurity_setSeed (tofSecHandle_t *tofSecHandle, uint8_t *newSeed) |
This function is used to reseed the ctr drbg. More... | |