Visualizers Overview

Table of Contents

Overview

The visualizers folder is a collection of visualizers/GUI’s made to support various demos and experiments

Directory

Visualizer Built in Supported Labs
Area_Scanner_Gui Matlab R2019a (9.6) Area_Scanner
Automated_Parking_GUI Matlab R2017a (9.2) automated_parking
Automotive_Obstacle_Detection_GUI Matlab obstacle_detection
obstacle_detection_aop
Doors_And_Gates_GUI Matlab R2017a (9.2) Automated_Doors_And_Gates
High_End_Corner_Radar_GUI Matlab R2015aSP1 (8.5.1) high_end_corner_radar
InCabin_HighAccuracyDemo_GUI Matlab R2019a (9.6) AWR6843_High_Accuracy_Localization_Demo_with_Classification
InCabin_IntruderDetection_GUI Matlab 2021b (9.11) AWRL6432_Intruder_Detection_Demo
InCabin_LifePresenceDetection_GUI Matlab R2019a (9.6) AWRL6432_Life_Presence_Detection_Demo
InCabin_TruckbedRadar_GUI Matlab R2021b (9.11) AWRL6432_Truckbed_Radar_Demo
Industrial_Visualizer Python 3.6+ Out_Of_Box_Demo
3D_People_Counting
overhead_3d_people_counting
Long_Range_People_Detection
Vital_Signs_With_People_Tracking
Mobile_Tracker
Small_Obstacle_Detection
Low_Power_Visualizer Matlab R2021b (9.11) Out_Of_Box_Demo (only for xWRL6432 devices)
MRR_BeamSteering_GUI Matlab R2015aSP1 (8.5.1) mrr_beamsteering
MRR_GUI Matlab R2017b (9.3) medium_range_radar
SRR_GUI Matlab R2017a (9.2) short_range_radar
mmwave_can_visualizer Exe Only object_data_over_can
Parking_Garage_Visualizer Matlab R2019a (9.6) Parking_Garage_Sensor
Traffic_Monitoring_Visualizer Matlab R2019a (9.6) Traffic_Monitoring