![]() |
![]() |
|
TI BLE5-Stack API Documentation
2.02.03.00
|
Files | |
| file | att.h [code] |
| ATT layer interface. | |
| file | bcomdef.h [code] |
| Type definitions and macros for BLE stack. | |
| file | gap.h [code] |
| GAP layer interface. | |
| file | gap_advertiser.h [code] |
| GAP Advertiser layer interface. | |
| file | gap_initiator.h [code] |
| GAP Initiator layer interface. | |
| file | gap_scanner.h [code] |
| GAP Scanner layer interface. | |
| file | gapbondmgr.h [code] |
| file | gapgattserver.h [code] |
| file | gatt.h [code] |
| GATT layer interface. | |
| file | gattservapp.h [code] |
| GATTServApp layer interface. | |
| file | hci.h [code] |
| HCI layer interface. | |
| file | hci_tl.h [code] |
| Types, constants, external functions etc. for the BLE HCI Transport Layer. | |
| file | l2cap.h [code] |
| L2CAP layer interface. | |
| file | linkdb.h [code] |
| file | rtls_srv_api.h [code] |
| RTLS Services. | |
| file | sm.h [code] |
| This file contains the interface to the SM. | |
| file | uble.h [code] |
| This file contains configuration, initialization, and parameter management of Micro BLE Stack. It also contains interfacing between Micro BLE Stack and the application. | |
| file | ugap.h [code] |
| Micro BLE GAP API. | |