|
#define | SNP_GAP_DEVICE_NAME_LEN 21 |
| GAP Device Name Length, excluding null-terminate character.
|
|
#define | SNP_GAP_PRIVACY_DISABLED 0x00 |
| Privacy Flag State Disabled.
|
|
#define | SNP_GAP_PRIVACY_ENABLED 0x01 |
| Privacy Flag State Enabled.
|
|
#define | SNP_GGS_APPEARANCE_ATT 1 |
| RW uint16_t.
|
|
#define | SNP_GGS_DEVICE_NAME_ATT 0 |
| RW uint8_t[SNP_GAP_DEVICE_NAME_LEN].
|
|
#define | SNP_GGS_PERI_CONN_PARAM_ATT 4 |
| RW sizeof(snpGapPeriConnectParams_t)
|
|
#define | SNP_GGS_PERI_PRIVACY_FLAG_ATT 2 |
| RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT RW uint8_t.
|
|
#define | SNP_GGS_PERI_PRIVACY_FLAG_PROPS 5 |
| RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT RW uint8_t.
|
|
#define | SNP_GGS_RECONNCT_ADDR_ATT 3 |
| RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY_RECONNECT RW uint8_t[B_ADDR_LEN].
|
|
#define | SNP_GGS_W_PERMIT_APPEARANCE_ATT 7 |
| SET ONLY (W uint8_t)
|
|
#define | SNP_GGS_W_PERMIT_DEVICE_NAME_ATT 6 |
| SET ONLY (W uint8_t)
|
|
#define | SNP_GGS_W_PERMIT_PRIVACY_FLAG_ATT 8 |
| RESERVED, DO NOT USE, need the stack to be build with GAP_PRIVACY and GAP_PRIVACY_RECONNECT, SET ONLY W uint8_t.
|
|