TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
NVSCC26XX.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 /*
34  * ======== NVSCC26XX.h ========
35  */
36 
37 #ifndef ti_drivers_nvs_NVSCC26XX__include
38 #define ti_drivers_nvs_NVSCC26XX__include
39 
40 #include <stdint.h>
41 #include <stdbool.h>
42 
43 #if defined (__cplusplus)
44 extern "C" {
45 #endif
46 
68 #define NVSCC26XX_CMD_SET_COPYBLOCK NVS_CMD_RESERVED + 0
69 
78 #define NVSCC26XX_STATUS_ECOPYBLOCK (NVS_STATUS_RESERVED - 1)
79 
89 {
90  void *copyBlock;
91  bool isRam;
93 
94 /* NVS function table pointer */
95 extern const NVS_FxnTable NVSCC26XX_fxnTable;
96 
120 typedef struct NVSCC26XX_HWAttrs {
121  void *block;
122  size_t blockSize;
123  void *copyBlock;
126  bool isRam;
128 
129 /*
130  * @brief NVSCC26XX Object
131  *
132  * The application must not access any member variables of this structure!
133  */
134 typedef struct NVSCC26XX_Object {
135  bool opened; /* Has the obj been opened */
137 
138 #if defined (__cplusplus)
139 }
140 #endif /* defined (__cplusplus) */
141 
143 #endif /* ti_drivers_nvs_NVSCC26XX__include */
void * block
Definition: NVSCC26XX.h:121
const NVS_FxnTable NVSCC26XX_fxnTable
size_t blockSize
Definition: NVSCC26XX.h:122
bool isRam
Definition: NVSCC26XX.h:91
struct NVSCC26XX_HWAttrs NVSCC26XX_HWAttrs
NVSCC26XX attributes.
void * copyBlock
Definition: NVSCC26XX.h:123
struct NVSCC26XX_CmdSetCopyBlockArgs NVSCC26XX_CmdSetCopyBlockArgs
NVSCC26XX command structure for setting copy block.
NVSCC26XX command structure for setting copy block.
Definition: NVSCC26XX.h:88
struct NVSCC26XX_Object NVSCC26XX_Object
bool opened
Definition: NVSCC26XX.h:135
Definition: NVSCC26XX.h:134
NVSCC26XX attributes.
Definition: NVSCC26XX.h:120
The definition of an NVS function table that contains the required set of functions to control a spec...
Definition: NVS.h:313
bool isRam
Definition: NVSCC26XX.h:126
void * copyBlock
Definition: NVSCC26XX.h:90
Copyright 2016, Texas Instruments Incorporated