TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
Directories | |
directory | adc |
directory | adcbuf |
directory | crypto |
directory | dma |
directory | gpio |
directory | i2c |
directory | nvs |
directory | pdm |
directory | pin |
directory | ports |
directory | power |
directory | pwm |
directory | rf |
directory | spi |
directory | timer |
directory | uart |
directory | utils |
directory | watchdog |
Files | |
file | ADC.h [code] |
ADC driver interface. | |
file | ADCBuf.h [code] |
ADCBuf driver interface. | |
file | Camera.h [code] |
Camera driver interface. | |
file | EMAC.h [code] |
EMAC driver interface. | |
file | GPIO.h [code] |
GPIO driver. | |
file | I2C.h [code] |
I2C driver interface. | |
file | I2CSlave.h [code] |
I2CSlave driver interface. | |
file | I2S.h [code] |
I2S driver interface. | |
file | NVS.h [code] |
PRELIMINARY Non-Volatile Storage Driver. | |
file | PIN.h [code] |
Generic PIN & GPIO driver. | |
file | Power.h [code] |
Power manager interface. | |
file | PWM.h [code] |
PWM driver interface. | |
file | SDSPI.h [code] |
SDSPI driver interface. | |
file | SPI.h [code] |
SPI driver interface. | |
file | UART.h [code] |
UART driver interface. | |
file | USBMSCHFatFs.h [code] |
USBMSCHFatFs driver interface. | |
file | Watchdog.h [code] |
Watchdog driver interface. | |
file | WiFi.h [code] |
WiFi driver interface. | |