TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
SensorHdc1000.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
40 #ifndef SENSOR_HDC1000_H
41 #define SENSOR_HDC1000_H
42 
43 #ifdef __cplusplus
44 extern "C"
45 {
46 #endif
47 
48 /*********************************************************************
49  * INCLUDES
50  */
51 #include "stdbool.h"
52 #include "stdint.h"
53 
54 /*********************************************************************
55  * CONSTANTS
56  */
57 
58 /*********************************************************************
59  * FUNCTIONS
60  */
61 bool SensorHdc1000_init(void);
62 bool SensorHdc1000_test(void);
63 void SensorHdc1000_start(void);
64 bool SensorHdc1000_read(uint16_t *rawTemp, uint16_t *rawHum);
65 void SensorHdc1000_convert(uint16_t rawTemp, uint16_t rawHum,
66  float *temp, float *hum);
67 
68 /*********************************************************************/
69 
70 #ifdef __cplusplus
71 }
72 #endif
73 
74 #endif /* SENSOR_HDC1000_H */
void SensorHdc1000_start(void)
void SensorHdc1000_convert(uint16_t rawTemp, uint16_t rawHum, float *temp, float *hum)
bool SensorHdc1000_test(void)
bool SensorHdc1000_init(void)
bool SensorHdc1000_read(uint16_t *rawTemp, uint16_t *rawHum)
Copyright 2016, Texas Instruments Incorporated