TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Functions
SensorHdc1000.h File Reference

Detailed Description

Driver for Texas Instruments HCD1000 humidity sensor.

============================================================================


#include "stdbool.h"
#include "stdint.h"
Include dependency graph for SensorHdc1000.h:

Go to the source code of this file.

Functions

bool SensorHdc1000_init (void)
 
bool SensorHdc1000_test (void)
 
void SensorHdc1000_start (void)
 
bool SensorHdc1000_read (uint16_t *rawTemp, uint16_t *rawHum)
 
void SensorHdc1000_convert (uint16_t rawTemp, uint16_t rawHum, float *temp, float *hum)
 

Function Documentation

bool SensorHdc1000_init ( void  )
bool SensorHdc1000_test ( void  )
void SensorHdc1000_start ( void  )
bool SensorHdc1000_read ( uint16_t *  rawTemp,
uint16_t *  rawHum 
)
void SensorHdc1000_convert ( uint16_t  rawTemp,
uint16_t  rawHum,
float *  temp,
float *  hum 
)
Copyright 2016, Texas Instruments Incorporated