TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Macros | Typedefs | Functions
SensorMpu9250.h File Reference

Detailed Description

Driver for the InvenSense MPU9250 Motion Processing Unit.

============================================================================


#include "stdint.h"
#include "stdbool.h"
Include dependency graph for SensorMpu9250.h:

Go to the source code of this file.

Macros

#define ACC_RANGE_2G   0
 
#define ACC_RANGE_4G   1
 
#define ACC_RANGE_8G   2
 
#define ACC_RANGE_16G   3
 
#define ACC_RANGE_INVALID   0xFF
 
#define MPU_AX_GYR   0x07
 
#define MPU_AX_ACC   0x38
 
#define MPU_AX_MAG   0x40
 
#define MPU_AX_ALL   0x7F
 
#define MPU_DATA_READY   0x01
 
#define MPU_MOVEMENT   0x40
 
#define MAG_STATUS_OK   0x00
 
#define MAG_READ_ST_ERR   0x01
 
#define MAG_DATA_NOT_RDY   0x02
 
#define MAG_OVERFLOW   0x03
 
#define MAG_READ_DATA_ERR   0x04
 
#define MAG_BYPASS_FAIL   0x05
 
#define MAG_NO_POWER   0x06
 

Typedefs

typedef void(* SensorMpu9250CallbackFn_t) (void)
 

Functions

bool SensorMpu9250_init (void)
 
bool SensorMpu9250_reset (void)
 
void SensorMpu9250_registerCallback (SensorMpu9250CallbackFn_t)
 
bool SensorMpu9250_test (void)
 
void SensorMpu9250_powerOn (void)
 
void SensorMpu9250_powerOff (void)
 
bool SensorMpu9250_powerIsOn (void)
 
void SensorMpu9250_enable (uint16_t config)
 
bool SensorMpu9250_enableWom (uint8_t threshold)
 
uint8_t SensorMpu9250_irqStatus (void)
 
bool SensorMpu9250_accSetRange (uint8_t range)
 
uint8_t SensorMpu9250_accReadRange (void)
 
bool SensorMpu9250_accRead (uint16_t *rawData)
 
float SensorMpu9250_accConvert (int16_t rawValue)
 
bool SensorMpu9250_gyroRead (uint16_t *rawData)
 
float SensorMpu9250_gyroConvert (int16_t rawValue)
 
bool SensorMpu9250_magTest (void)
 
uint8_t SensorMpu9250_magRead (int16_t *pRawData)
 
uint8_t SensorMpu9250_magStatus (void)
 
void SensorMpu9250_magReset (void)
 

Macro Definition Documentation

#define ACC_RANGE_2G   0
#define ACC_RANGE_4G   1
#define ACC_RANGE_8G   2
#define ACC_RANGE_16G   3
#define ACC_RANGE_INVALID   0xFF
#define MPU_AX_GYR   0x07
#define MPU_AX_ACC   0x38
#define MPU_AX_MAG   0x40
#define MPU_AX_ALL   0x7F
#define MPU_DATA_READY   0x01
#define MPU_MOVEMENT   0x40
#define MAG_STATUS_OK   0x00
#define MAG_READ_ST_ERR   0x01
#define MAG_DATA_NOT_RDY   0x02
#define MAG_OVERFLOW   0x03
#define MAG_READ_DATA_ERR   0x04
#define MAG_BYPASS_FAIL   0x05
#define MAG_NO_POWER   0x06

Typedef Documentation

typedef void(* SensorMpu9250CallbackFn_t) (void)

Function Documentation

bool SensorMpu9250_init ( void  )
bool SensorMpu9250_reset ( void  )
void SensorMpu9250_registerCallback ( SensorMpu9250CallbackFn_t  )
bool SensorMpu9250_test ( void  )
void SensorMpu9250_powerOn ( void  )
void SensorMpu9250_powerOff ( void  )
bool SensorMpu9250_powerIsOn ( void  )
void SensorMpu9250_enable ( uint16_t  config)
bool SensorMpu9250_enableWom ( uint8_t  threshold)
uint8_t SensorMpu9250_irqStatus ( void  )
bool SensorMpu9250_accSetRange ( uint8_t  range)
uint8_t SensorMpu9250_accReadRange ( void  )
bool SensorMpu9250_accRead ( uint16_t *  rawData)
float SensorMpu9250_accConvert ( int16_t  rawValue)
bool SensorMpu9250_gyroRead ( uint16_t *  rawData)
float SensorMpu9250_gyroConvert ( int16_t  rawValue)
bool SensorMpu9250_magTest ( void  )
uint8_t SensorMpu9250_magRead ( int16_t *  pRawData)
uint8_t SensorMpu9250_magStatus ( void  )
void SensorMpu9250_magReset ( void  )
Copyright 2016, Texas Instruments Incorporated