TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Functions
SensorOpt3001.h File Reference

Detailed Description

Driver for the Texas Instruments OPT3001 Optical Sensor.

============================================================================


#include "stdint.h"
#include "stdbool.h"
Include dependency graph for SensorOpt3001.h:

Go to the source code of this file.

Functions

bool SensorOpt3001_init (void)
 
void SensorOpt3001_enable (bool enable)
 
bool SensorOpt3001_test (void)
 
bool SensorOpt3001_read (uint16_t *rawData)
 
float SensorOpt3001_convert (uint16_t rawData)
 

Function Documentation

bool SensorOpt3001_init ( void  )
void SensorOpt3001_enable ( bool  enable)
bool SensorOpt3001_test ( void  )
bool SensorOpt3001_read ( uint16_t *  rawData)
float SensorOpt3001_convert ( uint16_t  rawData)
Copyright 2016, Texas Instruments Incorporated