TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Macros | Functions
SensorTagTest.h File Reference

Detailed Description

Test code for SensorTag.

============================================================================


#include "stdbool.h"
#include "stdint.h"
Include dependency graph for SensorTagTest.h:

Go to the source code of this file.

Macros

#define SENSOR_TMP_TEST_BM   0x01
 
#define SENSOR_HUM_TEST_BM   0x02
 
#define SENSOR_OPT_TEST_BM   0x04
 
#define SENSOR_BAR_TEST_BM   0x08
 
#define SENSOR_MOV_TEST_BM   0x10
 
#define SENSOR_MAG_TEST_BM   0x20
 
#define SENSOR_FLASH_TEST_BM   0x40
 
#define ST_TEST_MAP_SENSORS
 
#define ST_TEST_MAP   (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM)
 

Functions

uint8_t SensorTag_testExecute (uint8_t testMap)
 

Macro Definition Documentation

#define SENSOR_TMP_TEST_BM   0x01
#define SENSOR_HUM_TEST_BM   0x02
#define SENSOR_OPT_TEST_BM   0x04
#define SENSOR_BAR_TEST_BM   0x08
#define SENSOR_MOV_TEST_BM   0x10
#define SENSOR_MAG_TEST_BM   0x20
#define SENSOR_FLASH_TEST_BM   0x40
#define ST_TEST_MAP_SENSORS
Value:
( \
#define SENSOR_HUM_TEST_BM
Definition: SensorTagTest.h:60
#define SENSOR_BAR_TEST_BM
Definition: SensorTagTest.h:62
#define SENSOR_OPT_TEST_BM
Definition: SensorTagTest.h:61
#define SENSOR_TMP_TEST_BM
Definition: SensorTagTest.h:59
#define SENSOR_MAG_TEST_BM
Definition: SensorTagTest.h:64
#define SENSOR_MOV_TEST_BM
Definition: SensorTagTest.h:63
#define ST_TEST_MAP   (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM)

Function Documentation

uint8_t SensorTag_testExecute ( uint8_t  testMap)
Copyright 2016, Texas Instruments Incorporated