TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Macros | Functions
SensorUtil.h File Reference

Detailed Description

Common utility code for SensorTag.

============================================================================


#include <ti/sysbios/knl/Clock.h>
#include <ti/sysbios/knl/Task.h>
Include dependency graph for SensorUtil.h:

Go to the source code of this file.

Macros

#define ST_ASSERT(cond)   ST( if (!(cond)) {SensorI2C_deselect(); return false;})
 
#define ST_ASSERT_V(cond)   ST( if (!(cond)) {SensorI2C_deselect(); return;} )
 
#define ST(x)   do { x } while (__LINE__ == -1)
 
#define HI_UINT16(a)   (((a) >> 8) & 0xFF)
 
#define LO_UINT16(a)   ((a) & 0xFF)
 
#define SWAP(v)   ((LO_UINT16(v) << 8) | HI_UINT16(v))
 
#define DELAY_MS(i)   (Task_sleep(((i) * 1000) / Clock_tickPeriod))
 
#define DELAY_US(i)   (Task_sleep(((i) * 1) / Clock_tickPeriod))
 
#define MS_2_TICKS(ms)   (((ms) * 1000) / Clock_tickPeriod)
 

Functions

void SensorUtil_convertToLe (uint8_t *data, uint8_t len)
 
uint16_t SensorUtil_floatToSfloat (float data)
 
float SensorUtil_sfloatToFloat (uint16_t rawData)
 
uint16_t SensorUtil_intToSfloat (int data)
 

Macro Definition Documentation

#define ST_ASSERT (   cond)    ST( if (!(cond)) {SensorI2C_deselect(); return false;})
#define ST_ASSERT_V (   cond)    ST( if (!(cond)) {SensorI2C_deselect(); return;} )
#define ST (   x)    do { x } while (__LINE__ == -1)
#define HI_UINT16 (   a)    (((a) >> 8) & 0xFF)
#define LO_UINT16 (   a)    ((a) & 0xFF)
#define SWAP (   v)    ((LO_UINT16(v) << 8) | HI_UINT16(v))
#define DELAY_MS (   i)    (Task_sleep(((i) * 1000) / Clock_tickPeriod))
#define DELAY_US (   i)    (Task_sleep(((i) * 1) / Clock_tickPeriod))
#define MS_2_TICKS (   ms)    (((ms) * 1000) / Clock_tickPeriod)

Function Documentation

void SensorUtil_convertToLe ( uint8_t *  data,
uint8_t  len 
)
uint16_t SensorUtil_floatToSfloat ( float  data)
float SensorUtil_sfloatToFloat ( uint16_t  rawData)
uint16_t SensorUtil_intToSfloat ( int  data)
Copyright 2016, Texas Instruments Incorporated