TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
WatchdogCC26XX.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2016, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
168 #ifndef ti_drivers_watchdog_WatchdogCC26XX__include
169 #define ti_drivers_watchdog_WatchdogCC26XX__include
170 
171 #ifdef __cplusplus
172 extern "C" {
173 #endif
174 
175 #include <stdint.h>
176 #include <stdbool.h>
177 #include <ti/drivers/Watchdog.h>
178 
189 /* Add WatchdogCC26XX_STATUS_* macros here */
190 
203 /* Add WatchdogCC26XX_CMD_* macros here */
204 
207 /*
208  * The following allows this header file to be included in an application file
209  * which also includes ti/sysbios/hal/Hwi.h.
210  */
211 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
212 #include <ti/sysbios/family/arm/m3/Hwi.h>
213 
216 
220 typedef struct WatchdogCC26XX_HWAttrs {
221  unsigned int baseAddr;
222  unsigned int intNum;
223  unsigned long reloadValue;
225 
231 typedef struct WatchdogCC26XX_Object {
232  bool isOpen; /* Flag for open/close status */
233  Watchdog_Callback callbackFxn; /* Pointer to callback. Not supported
234  on all targets. */
235  Watchdog_ResetMode resetMode; /* Mode to enable resets.
236  Not supported on all targets. */
237  Watchdog_DebugMode debugStallMode; /* Mode to stall Watchdog at breakpoints.
238  Not supported on all targets. */
239  /* Watchdog SYS/BIOS objects */
240  ti_sysbios_family_arm_m3_Hwi_Struct hwi; /* Hwi object */
242 
243 /* Do not interfere with the app if they include the family Hwi module */
244 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
245 
246 #ifdef __cplusplus
247 }
248 #endif
249 
250 #endif /* ti_drivers_watchdog_WatchdogCC26XX__include */
unsigned int intNum
Definition: WatchdogCC26XX.h:222
unsigned int baseAddr
Definition: WatchdogCC26XX.h:221
Watchdog driver interface.
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: WatchdogCC26XX.h:240
Watchdog hardware attributes for CC26XX.
Definition: WatchdogCC26XX.h:220
Watchdog_Callback callbackFxn
Definition: WatchdogCC26XX.h:233
bool isOpen
Definition: WatchdogCC26XX.h:232
Watchdog_DebugMode
Watchdog debug stall settings.
Definition: Watchdog.h:207
Watchdog Object for CC26XX.
Definition: WatchdogCC26XX.h:231
unsigned long reloadValue
Definition: WatchdogCC26XX.h:223
void(* Watchdog_Callback)(uintptr_t)
Watchdog callback pointer.
Definition: Watchdog.h:232
Watchdog_ResetMode resetMode
Definition: WatchdogCC26XX.h:235
const Watchdog_FxnTable WatchdogCC26XX_fxnTable
Watchdog function table for CC26XX.
Watchdog_DebugMode debugStallMode
Definition: WatchdogCC26XX.h:237
The definition of a Watchdog function table that contains the required set of functions to control a ...
Definition: Watchdog.h:303
struct WatchdogCC26XX_Object WatchdogCC26XX_Object
Watchdog Object for CC26XX.
Watchdog_ResetMode
Watchdog reset mode settings.
Definition: Watchdog.h:219
struct WatchdogCC26XX_HWAttrs WatchdogCC26XX_HWAttrs
Watchdog hardware attributes for CC26XX.
Copyright 2016, Texas Instruments Incorporated