TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Macros | Functions
buzzer.h File Reference

Detailed Description

PWM-based buzzer interface.

============================================================================


#include "Board.h"
Include dependency graph for buzzer.h:

Go to the source code of this file.

Macros

#define BUZZER_FREQ_MIN   3
 
#define BUZZER_FREQ_MAX   8000
 

Functions

void buzzerOpen (PIN_Handle hPinGpio)
 
bool buzzerSetFrequency (uint16_t frequency)
 
void buzzerClose (void)
 

Macro Definition Documentation

#define BUZZER_FREQ_MIN   3
#define BUZZER_FREQ_MAX   8000

Function Documentation

void buzzerOpen ( PIN_Handle  hPinGpio)
bool buzzerSetFrequency ( uint16_t  frequency)
void buzzerClose ( void  )
Copyright 2016, Texas Instruments Incorporated