TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
ffconf.h
Go to the documentation of this file.
1 /*---------------------------------------------------------------------------/
2 / FatFs - FAT file system module configuration file R0.11a (C)ChaN, 2015
3 /---------------------------------------------------------------------------*/
4 
5 #define _FFCONF 64180 /* Revision ID */
6 
7 /*---------------------------------------------------------------------------/
8 / Function Configurations
9 /---------------------------------------------------------------------------*/
10 
11 #define _FS_READONLY 0
12 /* This option switches read-only configuration. (0:Read/Write or 1:Read-only)
13 / Read-only configuration removes writing API functions, f_write(), f_sync(),
14 / f_unlink(), f_mkdir(), f_chmod(), f_rename(), f_truncate(), f_getfree()
15 / and optional writing functions as well. */
16 
17 
18 #define _FS_MINIMIZE 0
19 /* This option defines minimization level to remove some basic API functions.
20 /
21 / 0: All basic functions are enabled.
22 / 1: f_stat(), f_getfree(), f_unlink(), f_mkdir(), f_chmod(), f_utime(),
23 / f_truncate() and f_rename() function are removed.
24 / 2: f_opendir(), f_readdir() and f_closedir() are removed in addition to 1.
25 / 3: f_lseek() function is removed in addition to 2. */
26 
27 
28 #define _USE_STRFUNC 0
29 /* This option switches string functions, f_gets(), f_putc(), f_puts() and
30 / f_printf().
31 /
32 / 0: Disable string functions.
33 / 1: Enable without LF-CRLF conversion.
34 / 2: Enable with LF-CRLF conversion. */
35 
36 
37 #define _USE_FIND 0
38 /* This option switches filtered directory read feature and related functions,
39 / f_findfirst() and f_findnext(). (0:Disable or 1:Enable) */
40 
41 
42 #define _USE_MKFS 1
43 /* This option switches f_mkfs() function. (0:Disable or 1:Enable) */
44 
45 
46 #define _USE_FASTSEEK 0
47 /* This option switches fast seek feature. (0:Disable or 1:Enable) */
48 
49 
50 #define _USE_LABEL 0
51 /* This option switches volume label functions, f_getlabel() and f_setlabel().
52 / (0:Disable or 1:Enable) */
53 
54 
55 #define _USE_FORWARD 0
56 /* This option switches f_forward() function. (0:Disable or 1:Enable)
57 / To enable it, also _FS_TINY need to be set to 1. */
58 
59 
60 /*---------------------------------------------------------------------------/
61 / Locale and Namespace Configurations
62 /---------------------------------------------------------------------------*/
63 
64 #define _CODE_PAGE 932
65 /* This option specifies the OEM code page to be used on the target system.
66 / Incorrect setting of the code page can cause a file open failure.
67 /
68 / 1 - ASCII (No extended character. Non-LFN cfg. only)
69 / 437 - U.S.
70 / 720 - Arabic
71 / 737 - Greek
72 / 771 - KBL
73 / 775 - Baltic
74 / 850 - Latin 1
75 / 852 - Latin 2
76 / 855 - Cyrillic
77 / 857 - Turkish
78 / 860 - Portuguese
79 / 861 - Icelandic
80 / 862 - Hebrew
81 / 863 - Canadian French
82 / 864 - Arabic
83 / 865 - Nordic
84 / 866 - Russian
85 / 869 - Greek 2
86 / 932 - Japanese (DBCS)
87 / 936 - Simplified Chinese (DBCS)
88 / 949 - Korean (DBCS)
89 / 950 - Traditional Chinese (DBCS)
90 */
91 
92 
93 #define _USE_LFN 0
94 #define _MAX_LFN 255
95 /* The _USE_LFN option switches the LFN feature.
96 /
97 / 0: Disable LFN feature. _MAX_LFN has no effect.
98 / 1: Enable LFN with static working buffer on the BSS. Always NOT thread-safe.
99 / 2: Enable LFN with dynamic working buffer on the STACK.
100 / 3: Enable LFN with dynamic working buffer on the HEAP.
101 /
102 / When enable the LFN feature, Unicode handling functions (option/unicode.c) must
103 / be added to the project. The LFN working buffer occupies (_MAX_LFN + 1) * 2 bytes.
104 / When use stack for the working buffer, take care on stack overflow. When use heap
105 / memory for the working buffer, memory management functions, ff_memalloc() and
106 / ff_memfree(), must be added to the project. */
107 
108 
109 #define _LFN_UNICODE 0
110 /* This option switches character encoding on the API. (0:ANSI/OEM or 1:Unicode)
111 / To use Unicode string for the path name, enable LFN feature and set _LFN_UNICODE
112 / to 1. This option also affects behavior of string I/O functions. */
113 
114 
115 #define _STRF_ENCODE 3
116 /* When _LFN_UNICODE is 1, this option selects the character encoding on the file to
117 / be read/written via string I/O functions, f_gets(), f_putc(), f_puts and f_printf().
118 /
119 / 0: ANSI/OEM
120 / 1: UTF-16LE
121 / 2: UTF-16BE
122 / 3: UTF-8
123 /
124 / When _LFN_UNICODE is 0, this option has no effect. */
125 
126 
127 #define _FS_RPATH 0
128 /* This option configures relative path feature.
129 /
130 / 0: Disable relative path feature and remove related functions.
131 / 1: Enable relative path feature. f_chdir() and f_chdrive() are available.
132 / 2: f_getcwd() function is available in addition to 1.
133 /
134 / Note that directory items read via f_readdir() are affected by this option. */
135 
136 
137 /*---------------------------------------------------------------------------/
138 / Drive/Volume Configurations
139 /---------------------------------------------------------------------------*/
140 
141 #define _VOLUMES 4
142 /* Number of volumes (logical drives) to be used. */
143 
144 
145 #define _STR_VOLUME_ID 0
146 #define _VOLUME_STRS "RAM","NAND","CF","SD1","SD2","USB1","USB2","USB3"
147 /* _STR_VOLUME_ID option switches string volume ID feature.
148 / When _STR_VOLUME_ID is set to 1, also pre-defined strings can be used as drive
149 / number in the path name. _VOLUME_STRS defines the drive ID strings for each
150 / logical drives. Number of items must be equal to _VOLUMES. Valid characters for
151 / the drive ID strings are: A-Z and 0-9. */
152 
153 
154 #define _MULTI_PARTITION 0
155 /* This option switches multi-partition feature. By default (0), each logical drive
156 / number is bound to the same physical drive number and only an FAT volume found on
157 / the physical drive will be mounted. When multi-partition feature is enabled (1),
158 / each logical drive number is bound to arbitrary physical drive and partition
159 / listed in the VolToPart[]. Also f_fdisk() funciton will be available. */
160 
161 
162 #define _MIN_SS 512
163 #define _MAX_SS 512
164 /* These options configure the range of sector size to be supported. (512, 1024,
165 / 2048 or 4096) Always set both 512 for most systems, all type of memory cards and
166 / harddisk. But a larger value may be required for on-board flash memory and some
167 / type of optical media. When _MAX_SS is larger than _MIN_SS, FatFs is configured
168 / to variable sector size and GET_SECTOR_SIZE command must be implemented to the
169 / disk_ioctl() function. */
170 
171 
172 #define _USE_TRIM 0
173 /* This option switches ATA-TRIM feature. (0:Disable or 1:Enable)
174 / To enable Trim feature, also CTRL_TRIM command should be implemented to the
175 / disk_ioctl() function. */
176 
177 
178 #define _FS_NOFSINFO 0
179 /* If you need to know correct free space on the FAT32 volume, set bit 0 of this
180 / option, and f_getfree() function at first time after volume mount will force
181 / a full FAT scan. Bit 1 controls the use of last allocated cluster number.
182 /
183 / bit0=0: Use free cluster count in the FSINFO if available.
184 / bit0=1: Do not trust free cluster count in the FSINFO.
185 / bit1=0: Use last allocated cluster number in the FSINFO if available.
186 / bit1=1: Do not trust last allocated cluster number in the FSINFO.
187 */
188 
189 
190 
191 /*---------------------------------------------------------------------------/
192 / System Configurations
193 /---------------------------------------------------------------------------*/
194 
195 #define _FS_TINY 0
196 /* This option switches tiny buffer configuration. (0:Normal or 1:Tiny)
197 / At the tiny configuration, size of the file object (FIL) is reduced _MAX_SS
198 / bytes. Instead of private sector buffer eliminated from the file object,
199 / common sector buffer in the file system object (FATFS) is used for the file
200 / data transfer. */
201 
202 
203 #define _FS_NORTC 0
204 #define _NORTC_MON 1
205 #define _NORTC_MDAY 1
206 #define _NORTC_YEAR 2015
207 /* The _FS_NORTC option switches timestamp feature. If the system does not have
208 / an RTC function or valid timestamp is not needed, set _FS_NORTC to 1 to disable
209 / the timestamp feature. All objects modified by FatFs will have a fixed timestamp
210 / defined by _NORTC_MON, _NORTC_MDAY and _NORTC_YEAR.
211 / When timestamp feature is enabled (_FS_NORTC == 0), get_fattime() function need
212 / to be added to the project to read current time form RTC. _NORTC_MON,
213 / _NORTC_MDAY and _NORTC_YEAR have no effect.
214 / These options have no effect at read-only configuration (_FS_READONLY == 1). */
215 
216 
217 #define _FS_LOCK 0
218 /* The _FS_LOCK option switches file lock feature to control duplicated file open
219 / and illegal operation to open objects. This option must be 0 when _FS_READONLY
220 / is 1.
221 /
222 / 0: Disable file lock feature. To avoid volume corruption, application program
223 / should avoid illegal open, remove and rename to the open objects.
224 / >0: Enable file lock feature. The value defines how many files/sub-directories
225 / can be opened simultaneously under file lock control. Note that the file
226 / lock feature is independent of re-entrancy. */
227 
228 
229 #define _FS_REENTRANT 1
230 #define _FS_TIMEOUT 1000
231 #define _SYNC_t void *
232 /* The _FS_REENTRANT option switches the re-entrancy (thread safe) of the FatFs
233 / module itself. Note that regardless of this option, file access to different
234 / volume is always re-entrant and volume control functions, f_mount(), f_mkfs()
235 / and f_fdisk() function, are always not re-entrant. Only file/directory access
236 / to the same volume is under control of this feature.
237 /
238 / 0: Disable re-entrancy. _FS_TIMEOUT and _SYNC_t have no effect.
239 / 1: Enable re-entrancy. Also user provided synchronization handlers,
240 / ff_req_grant(), ff_rel_grant(), ff_del_syncobj() and ff_cre_syncobj()
241 / function, must be added to the project. Samples are available in
242 / option/syscall.c.
243 /
244 / The _FS_TIMEOUT defines timeout period in unit of time tick.
245 / The _SYNC_t defines O/S dependent sync object type. e.g. HANDLE, ID, OS_EVENT*,
246 / SemaphoreHandle_t and etc.. A header file for O/S definitions needs to be
247 / included somewhere in the scope of ff.c. */
248 
249 
250 #define _WORD_ACCESS 0
251 /* The _WORD_ACCESS option is an only platform dependent option. It defines
252 / which access method is used to the word data on the FAT volume.
253 /
254 / 0: Byte-by-byte access. Always compatible with all platforms.
255 / 1: Word access. Do not choose this unless under both the following conditions.
256 /
257 / * Address misaligned memory access is always allowed to ALL instructions.
258 / * Byte order on the memory is little-endian.
259 /
260 / If it is the case, _WORD_ACCESS can also be set to 1 to reduce code size.
261 / Following table shows allowable settings of some type of processors.
262 /
263 / ARM7TDMI 0 *2 ColdFire 0 *1 V850E 0 *2
264 / Cortex-M3 0 *3 Z80 0/1 V850ES 0/1
265 / Cortex-M0 0 *2 x86 0/1 TLCS-870 0/1
266 / AVR 0/1 RX600(LE) 0/1 TLCS-900 0/1
267 / AVR32 0 *1 RL78 0 *2 R32C 0 *2
268 / PIC18 0/1 SH-2 0 *1 M16C 0/1
269 / PIC24 0 *2 H8S 0 *1 MSP430 0 *2
270 / PIC32 0 *1 H8/300H 0 *1 8051 0/1
271 /
272 / *1:Big-endian.
273 / *2:Unaligned memory access is not supported.
274 / *3:Some compilers generate LDM/STM for mem_cpy function.
275 */
276 
Copyright 2016, Texas Instruments Incorporated