TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Macros
ffconf.h File Reference
This graph shows which files directly or indirectly include this file:

Go to the source code of this file.

Macros

#define _FFCONF   64180 /* Revision ID */
 
#define _FS_READONLY   0
 
#define _FS_MINIMIZE   0
 
#define _USE_STRFUNC   0
 
#define _USE_FIND   0
 
#define _USE_MKFS   1
 
#define _USE_FASTSEEK   0
 
#define _USE_LABEL   0
 
#define _USE_FORWARD   0
 
#define _CODE_PAGE   932
 
#define _USE_LFN   0
 
#define _MAX_LFN   255
 
#define _LFN_UNICODE   0
 
#define _STRF_ENCODE   3
 
#define _FS_RPATH   0
 
#define _VOLUMES   4
 
#define _STR_VOLUME_ID   0
 
#define _VOLUME_STRS   "RAM","NAND","CF","SD1","SD2","USB1","USB2","USB3"
 
#define _MULTI_PARTITION   0
 
#define _MIN_SS   512
 
#define _MAX_SS   512
 
#define _USE_TRIM   0
 
#define _FS_NOFSINFO   0
 
#define _FS_TINY   0
 
#define _FS_NORTC   0
 
#define _NORTC_MON   1
 
#define _NORTC_MDAY   1
 
#define _NORTC_YEAR   2015
 
#define _FS_LOCK   0
 
#define _FS_REENTRANT   1
 
#define _FS_TIMEOUT   1000
 
#define _SYNC_t   void *
 
#define _WORD_ACCESS   0
 

Macro Definition Documentation

#define _FFCONF   64180 /* Revision ID */
#define _FS_READONLY   0
#define _FS_MINIMIZE   0
#define _USE_STRFUNC   0
#define _USE_FIND   0
#define _USE_MKFS   1
#define _USE_FASTSEEK   0
#define _USE_LABEL   0
#define _USE_FORWARD   0
#define _CODE_PAGE   932
#define _USE_LFN   0
#define _MAX_LFN   255
#define _LFN_UNICODE   0
#define _STRF_ENCODE   3
#define _FS_RPATH   0
#define _VOLUMES   4
#define _STR_VOLUME_ID   0
#define _VOLUME_STRS   "RAM","NAND","CF","SD1","SD2","USB1","USB2","USB3"
#define _MULTI_PARTITION   0
#define _MIN_SS   512
#define _MAX_SS   512
#define _USE_TRIM   0
#define _FS_NOFSINFO   0
#define _FS_TINY   0
#define _FS_NORTC   0
#define _NORTC_MON   1
#define _NORTC_MDAY   1
#define _NORTC_YEAR   2015
#define _FS_LOCK   0
#define _FS_REENTRANT   1
#define _FS_TIMEOUT   1000
#define _SYNC_t   void *
#define _WORD_ACCESS   0
Copyright 2016, Texas Instruments Incorporated