TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_21_00_04
Macros | Functions
fsutils.h File Reference
#include <ff.h>
Include dependency graph for fsutils.h:

Go to the source code of this file.

Macros

#define FFUTILS_
 

Functions

unsigned char * createImage (unsigned int *size)
 
FRESULT catTextFile (char *filename)
 
int copyFile (char *src, char *dst)
 
int imageToCfile (unsigned char *image, unsigned int imagesize, char *filename, char *symbolname)
 
unsigned char * loadRamImage (char *name, unsigned int *len)
 
int saveImage (unsigned char *data, unsigned int len, char *filename)
 
FRESULT scanFiles (char *path)
 

Macro Definition Documentation

#define FFUTILS_

Function Documentation

unsigned char* createImage ( unsigned int *  size)
FRESULT catTextFile ( char *  filename)
int copyFile ( char *  src,
char *  dst 
)
int imageToCfile ( unsigned char *  image,
unsigned int  imagesize,
char *  filename,
char *  symbolname 
)
unsigned char* loadRamImage ( char *  name,
unsigned int *  len 
)
int saveImage ( unsigned char *  data,
unsigned int  len,
char *  filename 
)
FRESULT scanFiles ( char *  path)
Copyright 2016, Texas Instruments Incorporated