TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
ADCCC26XX Object. More...
#include <ADCCC26XX.h>
Data Fields | |
PIN_State | pinState |
PIN_Handle | pinHandle |
bool | isOpen |
ADCCC26XX Object.
The application must not access any member variables of this structure!
PIN_State ADCCC26XX_Object::pinState |
Pin state object
PIN_Handle ADCCC26XX_Object::pinHandle |
Pin handle
bool ADCCC26XX_Object::isOpen |
Flag if the instance is in use