TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
#include <DisplaySharp.h>
Data Fields | |
tContext | g_sContext |
SPI_Handle | hSpi |
PIN_State | pinState |
PIN_Handle | hPins |
Display_LineClearMode | lineClearMode |
tDisplay | g_sDisplay |
DisplaySharpColor_t | displayColor |
Semaphore_Struct | semLCD |
uint8_t * | displayBuffer |
tContext DisplaySharp_Object::g_sContext |
SPI_Handle DisplaySharp_Object::hSpi |
PIN_State DisplaySharp_Object::pinState |
PIN_Handle DisplaySharp_Object::hPins |
Display_LineClearMode DisplaySharp_Object::lineClearMode |
tDisplay DisplaySharp_Object::g_sDisplay |
DisplaySharpColor_t DisplaySharp_Object::displayColor |
Semaphore_Struct DisplaySharp_Object::semLCD |
uint8_t* DisplaySharp_Object::displayBuffer |