TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
Basic MutexP Parameters. More...
#include <MutexP.h>
Data Fields | |
char * | name |
Basic MutexP Parameters.
Structure that contains the parameters are passed into MutexP_create when creating a MutexP instance. The MutexP_Params_init function should be used to initialize the fields to default values before the application sets the fields manually. The MutexP default parameters are noted in MutexP_Params_init.
char* MutexP_Params::name |
Name of the mutex instance. Memory must persist for the life of the mutex instance