TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
NVS Parameters. More...
#include <NVS.h>
Data Fields | |
bool | eraseOnOpen |
NVS Parameters.
NVS parameters are used with the NVS_open() call. Default values for these parameters are set using NVS_Params_init().
bool NVS_Params::eraseOnOpen |
Erase block on open