TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
Metadata associated with an array of PCM data. More...
#include <PDMCC26XX.h>
Data Fields | |
uint8_t | seqNum |
int8_t | si |
int16_t | pv |
Metadata associated with an array of PCM data.
uint8_t PDMCC26XX_metaData::seqNum |
Sequence number of a PDMCC26XX_pcmBuffer
int8_t PDMCC26XX_metaData::si |
Step index of a PDMCC26XX_pcmBuffer
int16_t PDMCC26XX_metaData::pv |
Next predicted value of a PDMCC26XX_pcmBuffer