TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
RF request access parameter struct RF request access command parameters are used with the RF_requestAccess() call. More...
#include <RF.h>
Data Fields | |
uint32_t | duration |
Radio access duration in RAT Ticks requested by the client. More... | |
uint32_t | startTime |
Start time window in RAT Time for radio access. More... | |
RF_Priority | priority |
Access priority. More... | |
RF request access parameter struct RF request access command parameters are used with the RF_requestAccess() call.
uint32_t RF_AccessParams::duration |
Radio access duration in RAT Ticks requested by the client.
uint32_t RF_AccessParams::startTime |
Start time window in RAT Time for radio access.
RF_Priority RF_AccessParams::priority |
Access priority.