TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
RF Hardware attributes. More...
#include <RF.h>
Data Fields | |
uint8_t | hwiCpe0Priority |
Priority for INT_RFC_CPE_0 interrupt. More... | |
uint8_t | hwiHwPriority |
Priority for INT_RFC_HW_COMB interrupt. More... | |
uint8_t | swiCpe0Priority |
Priority for CPE_0 SWI. More... | |
uint8_t | swiHwPriority |
Priority for HW SWI. Used for all RAT channel callbacks. More... | |
RF Hardware attributes.
uint8_t RFCC26XX_HWAttrs::hwiCpe0Priority |
Priority for INT_RFC_CPE_0 interrupt.
uint8_t RFCC26XX_HWAttrs::hwiHwPriority |
Priority for INT_RFC_HW_COMB interrupt.
uint8_t RFCC26XX_HWAttrs::swiCpe0Priority |
Priority for CPE_0 SWI.
uint8_t RFCC26XX_HWAttrs::swiHwPriority |
Priority for HW SWI. Used for all RAT channel callbacks.