TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
This structure defines the characteristics of a Bitmap Image. More...
#include <grlib.h>
Data Fields | |
uint8_t | BPP |
Bits per pixel and Compressed/Uncompressed. More... | |
uint16_t | XSize |
X size. More... | |
uint16_t | YSize |
Y size. More... | |
uint16_t | NumColors |
Number of Colors in Palette. More... | |
const uint32_t * | pPalette |
Pointer to Palette. More... | |
const uint8_t * | pPixel |
Pointer to pixel data. More... | |
This structure defines the characteristics of a Bitmap Image.
uint8_t tImage::BPP |
Bits per pixel and Compressed/Uncompressed.
uint16_t tImage::XSize |
X size.
uint16_t tImage::YSize |
Y size.
uint16_t tImage::NumColors |
Number of Colors in Palette.
const uint32_t* tImage::pPalette |
Pointer to Palette.
const uint8_t* tImage::pPixel |
Pointer to pixel data.