TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
RF_getParamsVal used to input and return RF driver paramters with RF_getParams() More...
#include <RF.h>
Data Fields | |
RF_CmdHandle | ch |
cmd handle More... | |
uint16_t | availRatCh |
RAT channels available. More... | |
bool | bRadioState |
Radio state. More... | |
RF_getParamsVal used to input and return RF driver paramters with RF_getParams()
RF_CmdHandle RF_InfoVal::ch |
cmd handle
uint16_t RF_InfoVal::availRatCh |
RAT channels available.
bool RF_InfoVal::bRadioState |
Radio state.